StarTech.com

7-Port Charging Station for USB Devices

Set up an external 7 port USB charging station for your tablets, smartphones and other mobile devices

Product ID: ST7CU35122

  • Charge multiple devices with dedicated charging ports - 5 x 1A, 2 x 2A
  • Save space and wall outlets using a consolidated charging station
  • Supports USB Battery Charging Specification 1.2, including Apple® and Samsung Galaxy™ devices
View More
  • Includes universal power adapter
  • Compact, metal enclosure
  • Integrated physical On/Off power button
  • No PC connection required
  • Includes bracket for surface or wall-mount installation
68,99 € EUR exc VAT
82,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB Battery Charging Specification Rev. 1.2
Ports 7
Connector(s)
Connector Type(s) 7 - USB Type-A (4 pin) USB 2.0 Female
Special Notes / Requirements
Note The ST7CU35122 supports a maximum of 36 watts, which allows a maximum of up to four high-powered devices to be connected and charging at any one time (2x 1A and 2x 2A).
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 ~ 240 AC
Output Current 3 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 2.4 cm [0.9 in]
Product Length 11 cm [4.3 in]
Product Width 45 mm [1.8 in]
Weight of Product 126 g [4.4 oz]
Packaging Information
Package Height 88 mm [3.5 in]
Package Length 16.7 cm [6.6 in]
Package Quantity 1
Package Width 10.5 cm [4.1 in]
Shipping (Package) Weight 545 g [19.2 oz]
What's in the Box
Included in Package 1 - USB Charging Station
1 - Wall-Mount Bracket (w/ Screws)
4 - Rubber Feet
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual

Certifications

Related Products

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

53,99 € exc VAT
64,79 € inc VAT

Accessories