StarTech.com

3-in-1 Surface Pro Adapter Kit

Enhance your Microsoft Surface Pro (AKA Surface Pro 5), Surface Pro 4, Surface Pro 3 or Surface 3 with these Surface Pro accessories

Product ID: MSTP2MDPUGBK

  • Add A/V and network connectivity to your Surface or Surface Pro with three lightweight and power-free accessories that can go anywhere your Surface does
  • Compatible with:
    Surface Pro (AKA Surface Pro 5)
    Surface Pro 4
    Surface Pro 3
    Surface Pro 2
  • Surface Pro accessories kit includes:
    1 x Mini DisplayPort to HDMI adapter (MDP2HDMI)
    1 x Mini DisplayPort to VGA adapter (MDP2VGA)
    1 x Surface Ethernet adapter (USB31000SPTB)
96,99 € EUR exc VAT
116,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Material Plastic
Weight of Product 152 g [5.4 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 200 g [7.1 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to HDMI® Adapter
1 - Mini DisplayPort to VGA Adapter
1 - USB 3.0 Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Certifications

Related Products

Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI
Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
19,19 € inc VAT