Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Acer Aspire S7 Ultrabook HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Product ID: ACEAS7VGAGEK

Connect your Ultrabook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

Features
  • Includes 1x HDMI to VGA adapter, 1x USB 3.0 to Gigabit Ethernet adapter w/ USB pass-through port

  • HDMI to VGA adapter supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p

  • USB 3.0 Gigabit NIC supports Jumbo Frames, 802.1Q VLAN Tagging, Auto MDI/X, Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload

  • Compact, lightweight adapters for maximum portability

Prices may be lower from Resellers:

INGAT
Available in
86,99 € EUR exc VAT
104,39 € inc VAT

ID: ACEAS7VGAGEK

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ACEAS7VGAGEK Accessory Kit for the Acer Aspire S7 Ultrabook is an add-on accessory bundle containing two StarTech.com adapter products that let you extend the display and network capabilities of your port-limited Ultrabook.

The kit contains an HDMI to VGA adapter to connect your Acer S7 (or similarly configured Ultrabook) to an external VGA display or projector through the HDMI output. Also included is a USB 3.0 to Gigabit Ethernet Adapter, which adds wired network support and offers the added benefit of an integrated USB pass-through port to keep your USB 3.0 port available for other peripherals.

Though extremely portable, Ultrabooks often lack the necessary ports to connect to various desktop displays/projectors and wired networks when traveling between boardrooms, home / remote offices, trade-shows, hotels and conference centers. Perfect for offices using a hot-desking model, we designed this bundle of Ultrabook accessories to provide the missing connections most commonly needed among mobile users, to prepare you for almost anything.

Package Contents:

- HDMI to VGA Adapter (HD2VGAE2)

- USB 3.0 to Gigabit Ethernet Network Adapter w/ USB Port (USB31000SPTB)

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Get the most in-demand Ultrabook accessories in a single box, with this convenient kit
  • Conserve your USB 3.0 port and add Gigabit network support, with the included USB 3.0 network card with USB pass-through port
  • Easily adapt to an external VGA display or projector with the included plug-and-play HDMI converter
Applications
  • Add additional display connector support to your Acer Aspire S7 or similar Ultrabook
  • Add a wired Gigabit network connection without sacrificing your USB 3.0 port
Product Numbers
Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 17 mm [0.7 in]
Product Length 126 mm [5 in]
Product Weight 42 g [1.5 oz]
Product Width 35 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - HDMI to VGA Adapter
1 - USB 3.0 Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction manual
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2

HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

38,99 € exc VAT
46,79 € inc VAT

* Product appearance and specifications are subject to change without notice.