StarTech.com

85x70x50mm Socket 478 CPU Cooler Fan with Heatsink & TX3 Connector

Provide an optimal fan and heatsink cooling solution to a Socket 478 desktop CPU

Product ID: FAN478

  • Compatible with Intel Socket-478 based motherboards
  • Aluminum heatsink
  • 60mm ball-bearing cooling fan
16,99 € EUR exc VAT
20,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Sleeve Bearing
Fan Dimensions (Number / Dimensions) 2.36 x 2.36 x 0.39in. (60 x 60 x 10mm)
Heatsink Dimensions 3.2 x 2.7 x 1.5in. (83 x 69 x 36mm)
Performance
Air Flow Rate 20.18 CFM
Fan RPM 4800 +/- 10%
Noise Level < 36 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Special Notes / Requirements
Note Compatible with Pentium 4 processors up to 2.8 GHz
Power
Input Voltage 12V DC
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 5 cm [2 in]
Product Length 83 mm [3.3 in]
Product Width 69 mm [2.7 in]
Weight of Product 276 g [9.7 oz]
Packaging Information
Package Height 71 mm [2.8 in]
Package Length 82 mm [3.2 in]
Package Width 96 mm [3.8 in]
Shipping (Package) Weight 325 g [11.5 oz]
What's in the Box
Included in Package 1 - Socket 478 Heatsink Fan
2 - Mounting Bracket
1 - Packet of Thermal Compound
1 - Instruction Manual

Certifications

Accessories