StarTech.com

24x27.5in Beige Desktop Anti-Static Mat

Add a large 24" x 27.5" anti-static mat to your desktop or work station

Product ID: M3013

  • Protect sensitive equipment from static damage
  • Top technical specifications meet IBM & US military static control standards
  • Highest quality static dissipative material-not the ineffective conductive system
View More
  • Sits under CPU/VDT and keyboard
  • Includes 10ft.(3M) grounding cord
  • Dimensions 24 inches (0.60m) x 27.5 inches (0.70)
24,99 € EUR exc VAT
29,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Environmental
Storage Temperature -6°C to 65°C (42.8°F to 149°F)
Physical Characteristics
Color Beige
Materials Top Layer - Anti-Static PVC
Bottom Layer - PVC Foam
Product Height 0.2 cm [0.1 in]
Product Length 60 cm [23.6 in]
Product Width 70 cm [27.6 in]
Weight of Product 457 g [16.1 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 61.5 cm [24.2 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 593 g [20.9 oz]
What's in the Box
Included in Package 1 - Grounding Strap with Clip
1 - Large Anti-Static Mat

Certifications

Related Products

ESD Anti Static Wrist Strap Band with Grounding Wire
SWS100
ESD Anti Static Wrist Strap Band with Grounding Wire

Prevents dangerous electrostatic buildup while working on electronics

10,99 € exc VAT
13,19 € inc VAT

Accessories