StarTech.com

ESD Anti Static Wrist Strap Band with Grounding Wire

Prevents dangerous electrostatic buildup while working on electronics

Product ID: SWS100

  • Protect sensitive equipment from static damage
  • Top technical specifications-exceeds IBM & US military static control standards
  • Highest quality static material to ensure static dissipation
View More
  • Elastic wristband
  • Includes 6 ft. (1.8m) grounding cord
  • Perfect for service applications
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Physical Characteristics
Color Blue
Product Height 1.5 cm [0.6 in]
Product Length 1.8 m [5.9 ft]
Product Width 15 mm [0.6 in]
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 45 g [1.6 oz]
What's in the Box
Included in Package 1 - Anti-Static Wrist Strap

Certifications

Related Products

24x27.5in Beige Desktop Anti-Static Mat
M3013
24x27.5in Beige Desktop Anti-Static Mat

Add a large 24" x 27.5" anti-static mat to your desktop or work station

24,99 € exc VAT
29,99 € inc VAT