StarTech.com

12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

Product ID: IM12D1500P

21,99 € EUR exc VAT
26,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0%~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Cable Length 1.4 m [4.5 ft]
Color Black
Product Height 4 cm [1.6 in]
Product Length 70 mm [2.8 in]
Product Width 50 mm [2 in]
Weight of Product 159 g [5.6 oz]
Packaging Information
Package Height 57 mm [2.2 in]
Package Length 13.8 cm [5.4 in]
Package Width 92 mm [3.6 in]
Shipping (Package) Weight 200 g [7.1 oz]
What's in the Box
Included in Package 1 - Universal Power Adapter (US/EU/UK)
Hot-Key Selection No
On-Screen Display No

Certifications

Accessories