StarTech.com

20V DC Power Adapter for DK30A2DH / DK30ADD Docking Stations - 2A

Spare or Replacement DC Power Supply | 20 Volts | 2 AMPS | Type-N Barrel

Product ID: SVA20N2NEUA

  • Replacement power adapter for StarTech.com DK30A2DH and DK30ADD laptop docking stations
  • Replace lost or purchase spare power adapter for DK30A2DH or DK30ADD
  • Supports a range of devices that require 20 volt and 2 amps (or less) of power and a N-type barrel connector
  • Keep your mission-critical devices up and running with an extra power adapter
33,99 € EUR exc VAT
40,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 2 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 40W
Physical Characteristics
Cable Length 1219 mm [48 in]
Product Height 4.3 cm [1.7 in]
Product Length 75 mm [3 in]
Product Width 40 mm [1.6 in]
Weight of Product 137 g [4.8 oz]
Packaging Information
Package Height 10.3 cm [4.1 in]
Package Length 38 cm [15 in]
Package Width 29.5 cm [11.6 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Universal Power Adapter (NA, EU, UK, ANZ)

Certifications

Accessories