StarTech.com

40 Pin Female IDE to SATA Adapter Converter

Allows connection of a SATA device to an IDE motherboard or card

Product ID: IDE2SAT25

  • Compliant with SATA specification 1.0 and Ultra ATA-133
  • Compact form factor
  • No driver/software installation required
17,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Chipset ID JMicron - JM20330
Performance
Maximum Data Transfer Rate 133 MBps
Connector(s)
Connector Type(s) 1 - IDE (40 Pin, EIDE/PATA) Female
1 - SATA (7 pin, Data) Plug
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility OS independent; No software or drivers required
Physical Characteristics
Product Height 0.9 cm [0.4 in]
Product Length 80 mm [3.1 in]
Product Width 32 mm [1.3 in]
Weight of Product 44 g [1.6 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 99 g [3.5 oz]
What's in the Box
Included in Package 1 - IDE to SATA Adapter
1 - SATA Cable
1 - Y Cable (LP4 to LP4 + SP4)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
47,99 € inc VAT
IDE to SATA Adapter Converter
PATA2SATA2
IDE to SATA Adapter Converter

Connect 2 SATA hard drives to an IDE motherboard or card

18,99 € exc VAT
22,79 € inc VAT

Accessories