StarTech.com

M.2 Drive to U.2 (SFF-8639) Host Adapter for M.2 PCIe NVMe SSDs

Add the fast performance of an M.2 NVMe SSD to your desktop computer or server by converting the drive through a U.2 (SFF-8639) compatible interface on your motherboard

Product ID: U2M2E125

  • Increase your system speed and performance cost-effectively, by adding an M.2 PCIe NVMe SSD to your PC or server
  • Adapter supports one M.2 PCIe NVMe SSD (M-Key)
  • U.2 (SFF-8639) host interface
View More
  • Fast and easy setup with native OS support
  • Backward compatible with earlier versions of PCIe
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Compatible Drive Types M.2 (PCIe, AHCI, M-Key, NGFF)
Drive Installation Fixed
Fan(s) No
Interface U.2 (SFF-8639; PCIe x4)
Number of Drives 1
Supported Drive Height(s) 2242
2260
2280
Connector(s)
Drive Connectors 1 - M.2 (PCIe, M-Key, AHCI/NVMe, NGFF)
Host Connectors 1 - U.2 (PCIe, SFF-8639, AHCI/NVMe)
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 15% - 90% RH
Operating Temperature +5⁰C to +50⁰C (41°F to 122°F)
Storage Temperature -25⁰C to +70⁰C (-13°F to 158°F)
Physical Characteristics
Color Red
Max Drive Height 2280 mm [89.8 in]
Product Height 0.7 cm [0.3 in]
Product Length 10 cm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 36 g [1.3 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 102 g [3.6 oz]
What's in the Box
Included in Package 1 - M.2 drive to U.2 adapter
4 - adapter-mounting screws
1 - set of drive-mounting hardware
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

U.2 to PCIe Adapter for 2.5
PEX4SFF8639
U.2 to PCIe Adapter for 2.5" U.2 NVMe SSD - SFF-8639 - x4 PCI Express 3.0

Mount a 2.5" U.2 NVMe SSD into your desktop computer or server, using an available PCIe expansion slot

53,99 € exc VAT
64,79 € inc VAT
x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD
PEX4SFF8643
x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD

Add high-performance enterprise-class storage to your PC or server, by connecting a 2.5” PCIe U.2 SSD

40,99 € exc VAT
49,19 € inc VAT
U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD
M2E4SFF8643
U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD

Add U.2 PCIe NVMe SSD performance to your desktop computer or server, by connecting a U.2 SSD to an M.2 PCIe x4 host interface

42,99 € exc VAT
51,59 € inc VAT
x4 PCI Express to M.2 PCIe SSD Adapter
PEX4M2E1
x4 PCI Express to M.2 PCIe SSD Adapter

Connect a PCIe M.2 SSD (NVMe or AHCI) to your computer through PCI Express for ultra-fast data access

34,99 € exc VAT
41,99 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
37,19 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
76,79 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
29,99 € inc VAT
Dual M.2 SATA Adapter with RAID
25S22M2NGFFR
Dual M.2 SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

55,99 € exc VAT
67,19 € inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
23,99 € inc VAT
CFast Card to SATA Adapter with 2.5
CFAST2SAT25
CFast Card to SATA Adapter with 2.5" Housing

Convert your CFast card into a 2.5in SATA drive for faster data transfer

36,99 € exc VAT
44,39 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
37,19 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
33,59 € inc VAT

Accessories