StarTech.com

Thunderbolt 3 to PCIe M.2 adapter - Chassis + Card

The Thunderbolt 3 m.2 enclosure lets you take advantage of the speed and size of PCIe M.2 internal solid-state drives, connected externally to your Thunderbolt 3 desktop or laptop computer

Product ID: BNDTB4M2E1

  • Boost performance and productivity by externally adding a PCIe M.2 SSD to your Thunderbolt 3 computer via the Thunderbolt 3 chassis
  • Create an efficient work station with the chassis’ extra display options, using the DisplayPort output and additional Thunderbolt 3 port
  • Upgrade your peripherals without having to upgrade your chassis, by just switching out your PCIe card
  • Assemble and install easily with just a screwdriver and no software
445,99 € EUR exc VAT
535,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Air Flow Rate 14.06 CFM
Bus Type Thunderbolt 3
PCI Express
Card Type Standard Profile
Chipset ID Chassis: Intel - Alpine Ridge DSL6540
PCIe Card: N/A
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 92 mm
Industry Standards Thunderbolt 3
Interface Thunderbolt
PCI Express
Noise Level 24.55 dB
Performance
Bandwidth 3.94 GB/s (x4 PCIe 3.0 )
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
Type and Rate Thunderbolt 3 - 40 Gbit/s
Connector(s)
Drive Connectors 1 - M.2 (PCIe, AHCI, M-Key, NGFF)
External Ports 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
1 - DisplayPort (20 pin) Female
Host Connectors 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
Internal Ports 1 - PCI Express x16 Female
1 - PCI Express x4 Male
Software
OS Compatibility OS Independent
Special Notes / Requirements
Note The expansion chassis does not support video cards.
This expansion chassis does not provide full power delivery but will provide 15W of power, resulting in a slow charge to some laptops, such as MacBook Pro. When the dock is connected to your host laptop, a charging icon may appear on your laptop's screen. This is only sufficient enough to charge your laptop in sleep state, and charging will require an extended time period.
5K support can only be achieved using a Thunderbolt 3 5K monitor. DisplayPort 5K monitors will not work with this expansion chassis.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
Secondary Thunderbolt 3 port can also be used to connect USB 3.1 (10Gbps) USB-Type C devices, such as USB 3.1 Hubs. Backwards compatible with USB 3.0 (USB 3.1 Gen 1), and USB 2.0.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Indicators
LED Indicators 1 - power indicator only
Power
Center Tip Polarity Positive
Input Current 2A
Input Voltage 100 - 240 AC
Output Current 5.417A
Output Voltage 12V DC
Plug Type N
Power Consumption (In Watts) 65
Power Source AC Adapter Included
Environmental
Humidity Chassis: 20-80%RH
PCIe Card: 15% ~ 90% RH
Operating Temperature Chassis: 5°C to 35°C (41°F to 95°F)
PCIe Card: 5°C to 50°C (41°F to 122°F)
Storage Temperature Chassis: -20°C to 50°C (-4°F to 122°F)
PCIe Card: -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Black
Material Aluminum and Steel
Product Height 82 mm [3.2 in]
Product Length 28 cm [11 in]
Product Width 14.2 cm [5.6 in]
Weight of Product 1.6 kg [3.6 lb]
Packaging Information
Package Height 14.5 cm [5.7 in]
Package Length 36 cm [14.2 in]
Package Width 29 cm [11.4 in]
Shipping (Package) Weight 3.6 kg [8.1 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 PCIe expansion box
1 - Thunderbolt 3 cable
4 - rubber feet
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - x4 PCI Express® to M.2 PCIe SSD Adapter
1 - low-profile bracket
1 - full-profile bracket (pre-installed)
2 - quick-start guides
1 - SSD standoff and installation screw
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2x M.2 SATA SSD Controller Card - PCIe
PEX2M2
2x M.2 SATA SSD Controller Card - PCIe

Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express

95,99 € exc VAT
115,19 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
29,99 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
79,19 € inc VAT
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe
PEXM2SAT3422
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe

Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express

115,99 € exc VAT
139,19 € inc VAT
Dual M.2 SATA Adapter with RAID
25S22M2NGFFR
Dual M.2 SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

55,99 € exc VAT
67,19 € inc VAT
PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length
PEX2PCIE4L
PCI Express to 2 PCI & 2 PCIe Expansion Enclosure System - Full Length

Add two PCI and two PCI Express expansion card slots to your desktop computer

502,99 € exc VAT
603,59 € inc VAT
PCI Express to 4 Slot PCI Expansion System
PEX2PCI4
PCI Express to 4 Slot PCI Expansion System

Add four external PCI expansion card slots to a desktop computer

418,99 € exc VAT
502,79 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
55,19 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
47,99 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
37,19 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
76,79 € inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
23,99 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
33,59 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
37,19 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
SMS1BMU313
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

44,99 € exc VAT
53,99 € inc VAT

Accessories