StarTech.com

2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

Product ID: 25SATSAS35

  • Trayless design: hard drives are not mounted into separate trays/enclosures
  • Supports 2.5" form factor hard drives (HDD) and solid state drives (SSD) up to 15mm in height
  • Power indicator LED
View More
  • Lightweight plastic construction with air vents
  • Plug and Play and hot swap compatible
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Support for SAS revision I/II (3.0/6.0 Gbps)
20,99 € EUR exc VAT
25,19 € EUR inc VAT

Overview

The 25SATSAS35 2.5-inch SATA/SAS to 3.5-inch SATA Hard Drive Converter converts a 2.5-inch SATA or SAS hard drive (HDD) or solid state drive (SSD) into a 3.5-inch form factor SATA Hard Drive.

The converter provides a versatile solution for 2.5-inch drive installations, enabling you to install a 2.5-inch SATA/SAS drive in a 3.5-inch bay, drive drawer caddy/tray, or into a 3.5-inch drive enclosure.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with compatible controller.

Suitable for drives with a height of up to 15mm, virtually any 2.5-inch SATA or SAS hard drive can be made to look and function like a 3.5-inch hard drive. The drive converter includes mounting holes along the side and base, allowing you to mount the drive if needed, into a compatible system.

The Drive Converter features a trayless design for simple drive installation and removal, and is constructed of durable, yet lightweight plastics, with ventilation openings to aid air flow and help keep hard drives running cooler.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • A trayless design and support for 15mm drives enables quick and easy install/removal of drives, including newer high capacity drives
  • Includes mounting holes on the side and base, providing compatibility with some OEM branded systems, such as Dell
  • Can be mounted into a 3.5" front bay as a 2.5" HDD Mobile Rack or treated as a regular 3.5" hard drive
  • Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller

Applications

Use available 2.5" hard drives in place of a 3.5" hard drive

Install a 2.5" hard drive into a 3.5" hard drive enclosure or backplane

Turn unused 2.5" hard drives into additional storage in a desktop computer

Use large capacity 12.5mm SATA drives as a front bay removable drive

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 2.5in
Fan(s) No
Front Door Key Lock No
Number of 2.5 inch bays 1
Number of Drives 1
Performance
RAID No
Temperature Alarm No
Connector(s)
Drive Connectors 1 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Plug
Special Notes / Requirements
Note Although mobile racks can enable a Serial Attached SCSI (SAS) drive to connect using a standard Serial ATA (SATA) connector, the hard drive controller must be SAS compatible to properly support SAS drives. SAS controllers can work with SAS and SATA drives, but most SAS drives will only work with a SAS controller.
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 15 mm [0.6 in]
Product Height 25 mm [1 in]
Product Length 145 mm [5.7 in]
Product Weight 136 g [4.8 oz]
Product Width 100 mm [3.9 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 199 g [7 oz]
What's in the Box
Included in Package 1 - 2.5" to 3.5" HDD Converter
10 - screws (6 round, 4 flat)

Certifications

Related Products

3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
BRACKETFDBK
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Install a 3.5in hard drive into a single 5.25in front bay

6,99 € exc VAT
8,39 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,59 € inc VAT

Accessories