StarTech.com

2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

Product ID: 25SAT35HDD

  • Supports 2.5" SSD/HDD up to 12.5mm in height
  • Standard 3.5" HDD mounting points
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Tool-less installation
27,99 € EUR exc VAT
33,59 € EUR inc VAT

Overview

The 25SAT35HDD 2.5" to 3.5" hard drive adapter enclosure turns a 2.5" SATA hard drive (HDD) or solid state drive (SSD) into a 3.5" drive.

The adapter enclosure lets you substitute a 3.5" hard drive for a 2.5" SSD/HDD in any application that would typically require a 3.5" drive, such as desktop chassis, backplane, or docking station. The enclosure has the same dimensions as a standard 3.5" hard drive, including mounting points, and SATA connector locations.

With support for drives up to 12.5mm in height, and high-capacity SATA I/II/III drives (tested up to 1TB) this HDD adapter ensures compatibility with virtually any 2.5" SATA hard drive or solid state drive.

The 25SAT35HDD is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Seamless 2.5" SSD/HDD integration with standard 3.5" hard drive dimensions
  • Maximum drive compatibility with support for SSDs/HDDs up to 12.5mm in height
  • Improve the performance speed of any 3.5" hard drive application by adapting a 2.5in solid state drive

Applications

Replace your 3.5" hard drives with same-size SSDs

Install a 2.5" SATA HDD/SSD into any 3.5" hard drive bay, such as a desktop chassis, backplane kit, or docking station

Repurpose unused laptop hard drives to work with your desktop computer, or as a hot-swap storage solution

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Drive Installation Removable
Drive Size 2.5in
Interface SATA
Number of 2.5 inch bays 1
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 1TB 7200 RPM hard drives
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin)
Host Connectors 1 - SATA Data & Power Combo (7+15 pin)
Environmental
Humidity 5% - 85% RH
Operating Temperature 5°C to 55°C (32°F to 131°F)
Storage Temperature 5°C to 55°C (32°F to 131°F)
Physical Characteristics
Enclosure Type Aluminum and Plastic
Max Drive Height 12.5 mm [0.5 in]
Product Height 36 mm [1.4 in]
Product Length 146 mm [5.7 in]
Product Weight 260 g [9.2 oz]
Product Width 101.5 mm [4 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - 2.5” to 3.5” SATA HDD/SSD Enclosure
1 - Screw kit
1 - Install Guide

Certifications

Related Products

2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
BRACKETFDBK
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Install a 3.5in hard drive into a single 5.25in front bay

6,99 € exc VAT
8,39 € inc VAT
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
34,79 € inc VAT
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
Dual 2.5
BRACKET25X2
Dual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

11,99 € exc VAT
14,39 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
25,19 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT

Accessories