StarTech.com

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 2.5in hard drive

Product ID: HDDSLEV25

  • Provides sturdy protection from physical shocks and impacts
  • Removable end cap for interface (connector) protection
  • Ventilation holes for greater heat dissipation
View More
  • Durable silicone construction
  • Stackable design
  • Fits most 2.5in laptop hard drives
4,99 € EUR exc VAT
5,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Drive Size 2.5in
Environmental
Humidity 8% ~ 90% RH
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 80°C (-40°F to 176°F)
Physical Characteristics
Color Clear
Product Height 0.6 cm [0.2 in]
Product Length 10.5 cm [4.1 in]
Product Width 73 mm [2.9 in]
Weight of Product 22 g [0.8 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 27 g [1 oz]
What's in the Box
Included in Package 1 - 2.5 in Hard Drive Protector Sleeve

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT