StarTech.com

6-Slot Thunderbolt 3 SD Card Reader - Portable

Multi-Card Reader | SD™, SDHC™, SDXC™ | TAA Compliant | SD 4.0, UHS-II

Product ID: 6SD4FCRTB3C

  • Edit your photos and videos anywhere you go using this portable SD card reader
  • Access up to 6 SD cards at the same time with this multi-card reader
  • Power the SD card reader through the Thunderbolt 3 port on your device
  • Enjoy simple connections with an integrated Thunderbolt 3 cable
274,99 € EUR exc VAT
329,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt 3
Chipset ID Intel - JHL6240
Texas Instruments - TPS65983
Genesys Logic - GL3226
ASMedia - ASM1061
Interface Thunderbolt 3
Performance
Maximum Data Transfer Rate 5Gbps
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Type and Rate Thunderbolt 3 - 40 Gbit/s
UHS-II (SD 4.0; 312MB/s)
Connector(s)
Drive Connectors 6 - SD / MMC Slot Female
Host Connectors 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Use the Thunderbolt 3 port on your host computer with the highest power output for the best performance. To ensure proper operations of this device a Thunderbolt 3 15W port is required. Consult the manufacturer of your host computer for details regarding the power specifications of your Thunderbolt 3 ports.
Indicators
LED Indicators 6 - Activity
Power
Power Source Bus Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 217 mm [8.5 in]
Color Silver & Black
Enclosure Type Plastic
Product Height 19 mm [0.7 in]
Product Length 13.5 cm [5.3 in]
Product Width 82 mm [3.2 in]
Weight of Product 90 g [3.2 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - SD Card Reader
1 - Quick-Start Guide
External Ports 6 - SD / MMC Slot Female
Form Factor Compact
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
45,59 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
27,59 € inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
13,19 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
23,99 € inc VAT
Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II
2SD4FCRU3C
Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II

Access any two SD cards simultaneously on your USB Type-C enabled device, with this ultra-fast portable card reader

56,99 € exc VAT
68,39 € inc VAT
2-Slot USB 3.0 SD Card Reader with UASP - SD 4.0, UHS II
2SD4FCRU3
2-Slot USB 3.0 SD Card Reader with UASP - SD 4.0, UHS II

USB SD Card Reader | USB 3.0 | SD™, SDHC™, SDXC™ | TAA Compliant | Portable

52,99 € exc VAT
63,59 € inc VAT
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash
FCREADU3C
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash

Access data on a wide range of memory cards using your USB-C™ enabled mobile device or computer

38,99 € exc VAT
46,79 € inc VAT
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A
MSDREADU3CA
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A

Transfer photos and video from your microSD card to your USB-C or USB-A enabled computer

21,99 € exc VAT
26,39 € inc VAT