Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
Duplicate one SATA Hard Drive onto three Hard Drives simultaneously
Product ID: SATDOCK4U3RE
- Sector-by-Sector drive duplication, including the HPA
- Integrated LCD display for duplication progress and options menu
- SuperSpeed USB 3.0 compliant host interface with supported data transfer rates of up to 5 Gbps
- High speed eSATA host interface with supported data transfer rates up to 3 Gbps
- Built-in quick drive erase and Secure Erase functions
- Dual 60mm cooling fans mounted below the drives with variable speed controls (including OFF)
- Supports 2.5in or 3.5in form factor hard drives (HDD) or solid state drives (SSD)
- Compatible with SATA (1.5/3.0/6.0 Gbps) drives
- Patented hard drive eject push-buttons for each drive
- Independent power buttons for each hard drive
- Extra, easy-access spacing between each drive
- Four large, stable, non-slip table-top feet
- Includes a SATA to IDE drive adapter
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SATDOCK4U3RE USB 3.0 and eSATA 1-to-3 Hard Drive Duplicator docking station enables you to duplicate/clone a single SATA hard drive to up to three other SATA drives simultaneously, as a standalone device. The duplicator can also function as a regular 4-bay hard drive docking station, by connecting to a host computer system. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
Able to perform 1:3 sector duplication, including HPA, from a single SATA drive onto three others simultaneously (at a rate of up to 72 MBps), the duplicator/docking station can save you time and effort. As an external HDD dock, it can be connected to your host computer through USB 3.0 or eSATA, providing data transfer speeds up to 5 Gbps or 3Gbps respectively, from the hard drives to your computer system.
Features Quick and Secure Erase functions and support for IDE hard drives using the included SATA to IDE hard drive adapter (SAT2IDEADP).
The StarTech.com Advantage
- Create 3 exact copies of a source SATA drive simultaneously, without having to connect to a computer
- Access up to 4 SATA hard drives simultaneously over a single USB 3.0 or eSATA connection
- Dual, variable speed fans allows you to adjust the amount of cooling for any kind of environment or drive type
Applications
Creating multiple exact replicas of a source drive onto a new drive for large deployment of identical computer systems
Law enforcement and forensic technicians who need one or more exact copies of the original hard drive for testing or investigation
SMB, OEM, System Integrators, IT and service technicians requiring quick access to bare external hard drive contents, or the ability to clone data for data / disk recovery.
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931530 | |
UPC Code | 065030843881 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Chipset ID | JMicron - JMB394 JMicron - JMS539 |
|
Compatible Drive Types | SATA | |
Drive Size | 2.5in / 3.5in | |
Fans | 2 - 60 mm | |
Number of Drives | 4 | |
Performance | ||
Duplication Modes | Sector by Sector (Whole Drive) | |
Duplication Speed | 4.2GBpm | |
Erase Modes | Quick Erase | |
Secure Erase (NIST SP 800-88 Rev 1 - Purge) | ||
Insertion Rating | 15,000 cycles per bay | |
Max Drive Capacity | Currently tested with up to 4TB 5400 RPM 3.5" hard drives per bay (16TB total) and 1TB 5400 RPM 2.5" hard drives (4TB total) | |
Port Multiplier | Yes | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
SATA II (3 Gbps) | ||
Connector(s) | ||
Drive Connectors | 4 - SATA Data & Power Combo (7+15 pin) Receptacle | |
Host Connectors | 1 - eSATA (7 pin, Data) Receptacle | |
1 - USB Type-B (9 pin) USB 3.0 Female | ||
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 4 - Drive Power/Activity | |
Power | ||
Input Current | 2.0 A | |
Input Voltage | 110V-240V AC | |
Output Current | 6.5 A | |
Output Voltage | 12 DC | |
Power Consumption (In Watts) | 78 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 8%~90% RH | |
Operating Temperature | 5°C to 80°C (41°F to 176°F) | |
Storage Temperature | -40°C to 70°C (-40°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 96 mm [3.8 in] | |
Product Length | 284 mm [11.2 in] | |
Product Weight | 1.1 kg [2.4 lb] | |
Product Width | 172 mm [6.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 2.7 kg [6 lb] | |
What's in the Box | ||
Included in Package | 1 - SATA Duplicator Dock | |
1 - SATA to IDE Adapter | ||
1 - 40-pin IDE Cable | ||
1 - 44-Pin to 40-Pin IDE Cable | ||
1 - eSATA Cable | ||
1 - Package of Mounting Screws | ||
1 - SP4 to LP4 Power Cable | ||
1 - USB 3.0 Cable | ||
1 - Universal Power Adapter (NA/JP, UK, EU, ANZ) | ||
1 - Instruction Manual |
Related Products
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
Clone any combination of 2.5in or 3.5in IDE or SATA hard drives
Accessories
3 ft Shielded External eSATA Cable M/M
Connect your external SATA storage devices to your Laptop or desktop.
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 2.5in hard drive
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 3.5in hard drive
2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives
2 Port Flush Mount ExpressCard 54mm eSATA II Controller Adapter Card
Add 2 flush mounted eSATA ports to a laptop through an ExpressCard/54 slot
1 Port PCI Express eSATA II Controller Card
Add an eSATA port to a desktop computer through a PCI Express slot
Product Support
Drivers & Downloads
Manual(s):
-
SATDOCK4U3RE.pdf
English
Compliance Letter(s):
Data Sheet(s)
- SATDOCK4U3RE_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
StarTech.com hard drive and flash drive duplicators perform a sector by sector copy, which means that the target drive must be the exact same size (down to the sector) or larger than the hard drive or flash drive that is being copied. During a sector by sector copy, each individual sector is copied over to the target drive, regardless of whether or not any data is present. A 500 GB hard drive with 50 GB of data on it will take the same amount of time to copy as a 500 GB hard drive with 450 GB of data on it.
If you have two hard drives or flash drives that are listed as the same size but are different makes or models, you need to check how large both drives are down to the sector to ensure that the target drive is is the exact same size or larger.
Copy Link
Was this information helpful? Yes No
Solid-state drives (SSDs) use SATA connectors to access power and transfer data. Any duplicator that can copy to or from SATA hard drives will work with a StarTech.com duplicator.
Note: If you use a dock to duplicate SSDs, keep in mind that the StarTech.com disk duplicators execute a sector by sector read and write. SSDs are rated by a number of reads and writes. Repeated duplication and sector by sector reads and writes of SSDs can reduce the life cycle of the drive.
Copy Link
Was this information helpful? Yes No
Software-level encryption on the drive poses no issue to StarTech.com duplicators, as the duplicators copy encrypted data sector by sector over to the new drive.
Hardware-level encryption or BIOS level hard drive locks cause the duplication to halt and fail, as the drive is unable to read or write the sectors that are encrypted.
Duplication of Hidden Protected Area (HPA) Partitions or Extended Industry Standard Architecture (EISA) cause the duplicator to halt and fail, as the drive cannot read and write the protected partitions on the drive.
Note: Our UNIDUPDOCK, SATDOCK22RE and SATDOCK4U3RE do include the ability to copy HPA partitions, but the duplication is still dependent on how the HPA partition is written to the hard drive, whether or not it is encrypted and how it is encrypted.
Copy Link
Was this information helpful? Yes No
StarTech.com duplicators were not designed to recover failing or damaged drives. If the duplicator encounters a corrupt or unreadable sector, the duplication halts and fails.
SATDOCK4U3RE, SATDUP13 ,and UNIDUPDOCK all include a function that allows the duplicators to skip over corrupt or unreadable sectors. However, if the duplicators encounter too many errors, they still halt and fail. If this happens, you will need third-party recovery software or custom-built recovery hardware to copy from a failing or damaged drive.
Copy Link
Was this information helpful? Yes No
Quick and secure erase functions
Quick erase and secure erase are functions the duplicators call on the hard drives themselves. How they work depends on the manufacturer of the hard drive.
Department of Defense erase function
A Department of Defense (DoD) erase is a function performed by the duplicator where it does three passes. The first pass writes all 0s. The second pass writes all 1s. The third pass writes 0s and 1s randomly.
Note: Not all duplicators will feature all of these erase modes. It is important to review the product manual to confirm the available erase modes.
Copy Link
Was this information helpful? Yes No
To determine if your hard drive will work in this device, on the product page, click the Technical Specifications tab, and do the following:
- Make sure that the device supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the device was tested with, the hard drive will likely still work with the enclosure.
- Confirm that your hard drive uses the same interface type as the device. For example, IDE, SATA, or M.2.
- Make sure that the device supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
- Verify that the power consumption of your hard drive doesn’t exceed the power output of the device. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the docking station.
Copy Link
Was this information helpful? Yes No
How to
To confirm that the Mac OS detects your USB device, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
You may need to refresh the System Information page after you plug in your device. To do so, press Command + R with the System Information page open.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a hard drive dock or duplicator, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
- IDE, SATA, and eSATA cables
- Hard drives
- Hard drive dock or duplicator
To test your setup components, try the following:
- Use the cables, hard drives, and hard drive dock or duplicator in another setup to see if the problem is with the components or the setup.
- Use a different cable, hard drive, and hard drive dock or duplicator in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard drive and hard drive dock or duplicator, it is recommended that you do the following:
Note: For a hard drive duplicator you may need to switch the device to PC mode (if available).
- To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
- Do one of the following:
- If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.
Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.
- If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.
Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.
Copy Link
Was this information helpful? Yes No
This docking station allows the hard drive to enforce its own power state, as opposed to enforcing a power state that keeps the hard drive active at all times. Since most newer hard drives have low-power energy conservation modes, this will cause the hard drive to enter an idle state if it is not used for a certain amount of time.
Copy Link
Was this information helpful? Yes No
You do not need to format your target hard drive before you begin to duplicate it, because the target hard drive is automatically overwritten during the duplication process.
Copy Link
Was this information helpful? Yes No
The hard drive duplicator copies the exact partition from the source drive to the target drive. Since it is required that you use a target drive that is equal or larger in size than the source drive a portion of the target drive appears as free space. You can append free space to the live partition on the target drive so that the full size of the drive can be utilized.
Note: A partition cannot be extended on an operating system drive that is in use. You must extend the partition when it not being used by the operating system, and ideally when it is still connected to the duplicator.
Extend a partition on a computer running Windows
Note: Do not extend a System Reserved partition. Only extend the primary partition, which is typically the largest in size and formatted with NTFS or FAT32.
After you have successfully duplicated a drive and the target drive is still connected to your computer system (for example, through the duplicator), complete the following:
- Press the Windows key + R.
- Type compmgmt.msc and click Ok.
- In Computer Management, on the left side of the screen, click Disk Management.
- Find the target drive. It will most likely be at the bottom of the list, have a partition that is the same size as the source drive, and have an unallocated area on the drive.
- On the target drive, right-click the last partition on the right side of the screen and click Extend Volume.
- In the Extend Volume wizard, click Next. By default, the remaining drive area is the amount of space used.
- Click Next > Finish.
The primary partition on the drive now uses the entire drive area.
Copy Link
Was this information helpful? Yes No
You can use the SATDOCK4U3RE to skip bad sectors on a hard drive. For more information, visit the following FAQ: http://www.startech.com/ca/faq/hard_drive_duplicators_failing_drives.
To use the SATDOCK4U3RE to skip bad sectors, you need to enable Read Error Skip. By default, Read Error Skip is disabled.
To enable Read Error Skip, complete the following:
-
Turn on the SATDOCK4U3RE.
-
Press ENT four times to enable Duplicator mode.
-
Press ESC to open the menu.
-
Press UP to open the Advanced Setup menu.
-
Press ENT twice to open the ReadErr Skip menu.
-
Select Enable and then press ENT twice.
-
Wait a few seconds for the unit to exit the menu.
Copy Link
Was this information helpful? Yes No
StarTech.com hard drive duplicators only read from the source drive and only write to the target drives while in standalone duplication mode . A duplication that fails or halts will not cause a problem with the source drive.
Copy Link
Was this information helpful? Yes No
You can use this device to duplicate an internal hard drive with the stand alone duplicator function if you remove the hard drive from the computer and connect it directly to this device.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+