StarTech.com

1:2 Standalone USB Duplicator and Eraser for Flash Drives

USB Cloner | 1.5GB per minute | USB 2.0 | TAA Compliant

Product ID: USBDUP12

  • Duplicate or erase two USB drives simultaneously without connecting to a computer, using this standalone USB duplicator
  • Remove and replace a drive while the other drive continues to copy, using asynchronous duplication
  • Perform system-and-file or whole-drive duplication with this USB cloner
View More
  • Wipe USB drives confidently with erase modes that meet global standards
  • Monitor the status of jobs to ensure completion using the LCD display
167,99 € EUR exc VAT
201,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Buffer Size 64 MB
Bus Type USB 2.0
Compatible Drive Types USB Flash Drive
Drive Installation Removable
Number of Drives 3
Performance
Duplication Modes System and File
Sector by Sector (Whole Drive)
Duplication Speed 1.5GBpm
Erase Modes Quick Erase
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear)
3-Pass Overwrite
MTBF 176,549 hours
Connector(s)
Drive Connectors 3 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note For duplication, the destination drive must be of equal or greater capacity than the source drive.
Indicators
LED Indicators 3 - Green (Activity/Successful Copy)
3 - Red (Error)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 2
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 5°C ~ 45°C (41°F ~ 113°F)
Storage Temperature -20°C ~ 85°C (-4°F ~ 185°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 12 cm [4.7 in]
Product Width 13 cm [5.1 in]
Weight of Product 190 g [6.7 oz]
Packaging Information
Package Height 77 mm [3 in]
Package Length 21.3 cm [8.4 in]
Package Quantity 1
Package Width 16.8 cm [6.6 in]
Shipping (Package) Weight 550 g [19.4 oz]
What's in the Box
Included in Package 1 - Duplicator
1 - Universal Power Adapter
3 - Power Adapter Plug (NA/ UK/ EU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories