StarTech.com

Standalone Drive Eraser and Dock for 2.5"/3.5" SATA Drives - USB 3.0 - 4Kn Support

Securely erase a SATA HDD/SSD without connecting to a computer, or dock your drive for easy access

Product ID: SDOCK1EU3P2

  • Easy-to-use secure erasing with no host device required
  • Supports most 2.5” and 3.5” SATA HDD and SSD drives including 4Kn drives
  • Supports a serial printer (RS232) for receipt printing and erase confirmation
View More
  • Provides a single-bay dock for your SATA drive
  • Fast access to files through USB 3.0 (5 Gbps)
  • TAA compliant
  • 9 modes of erase including: Quick and Secure Erase, Single Pass Overwrite and Multi-pass Overwrites - meets DoD (5220.22-M) standards
  • Supports SATA I, II and III (up to 6 Gbps)
  • Plug-and-play installation
  • Supports drive hot-swapping
  • Built-in LCD display and menu navigation buttons
  • Power and activity LED
401,99 € EUR exc VAT
482,39 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

Make the most of your SATA drives. This standalone hard drive eraser makes it easy to re-use or re-purpose your 2.5” and 3.5” solid-state drives or hard drives, without connecting to a host computer. It works with most SATA SSDs and HDDs, including 4Kn drives, and offers printed confirmation when your drives have been securely erased. 

The SSD/HDD eraser also gives you a single-bay dock for your SATA drive with fast USB 3.0 performance, also known as USB 3.1 Gen 1 (5Gbps).

Industry-recognized erase modes

Using industry-recognized erase modes, you can rest assured that the standalone eraser securely cleans, erases or sanitizes the data from your 2.5” or 3.5” SSD or HDD.

The hard drive eraser supports nine erase modes including Quick Erase, Single and Multi-pass Overwrites, Custom Erase, Secure Erase and Enhanced Secure Erase. The Multi-pass Overwrite (3-Pass Full Disk Overwrite) erase procedures meet the requirements of DoD (5220.22-M) standards.

Wipe sensitive data securely, confirmed with a printed receipt

The hard drive eraser lets you connect to an RS232 serial printer to print a record of the erase procedure and confirm that the erase has been successfully completed. This feature is ideal for IT technicians, system administrators or any departments needing confirmation when erasing sensitive or confidential information. For your reference, the printed receipt clearly shows you the time and date the drive was erased, as well as the erase mode used.

Easy drive management and wide compatibility

For IT technicians or business professionals who need to check files or test different hard drives, the dock makes it easy to hot-swap drives in and out as needed. It features a single SATA bay with a top-loading design for easy access to your drives, which makes it easy to quickly back-up or transfer data to a hard drive or solid-state drive.

With support for SATA I, II, and III and large-capacity drives, including 4Kn drives, this docking station is compatible with virtually any 2.5” or 3.5” SATA SSD or HDD.

The eraser dock also works with 2.5” and 3.5” IDE hard drives, mSATA drives and SATA M.2 drives using a compatible StarTech.com adapter:

IDE hard drives:  Use StarTech.com adapter SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

mSATA drives: Use StarTech.com adapter SAT32MSAT257 mSATA SSD to 2.5in SATA Adapter Converter

M.2 drives: Use StarTech.com adapter SAT32M225 M.2 NGFF SSD to 2.5in SATA Adapter Converter

Hassle-free setup and a compact design

The hard drive eraser is OS independent, which ensures a quick and easy setup. Its compact design and small footprint enables you to easily tuck it into your workspace.

The SDOCK1EU3P2 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

IT technicians and business professionals who need to quickly and securely erase data to re-purpose SSDs or HDDs

System administrators, IT professionals and business administrators who need quick access to drives

IT technicians who regularly test or benchmark different hard drives and need to swap between them

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Xilinx - Spartan-6
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Interface USB 3.0
Number of Drives 1
Performance
4Kn Support Yes
Erase Modes Quick Erase
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear)
3-Pass Overwrite
7-Pass Overwrite
Custom Erase
Secure Erase (NIST SP 800-88 Rev 1 - Purge)
Enhanced Secure Erase (NIST SP 800-88 Rev 1 - Purge)
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 10TB 7200 RPM
Maximum Data Transfer Rate 5 Gbps
MTBF 8640 Hours
Port Multiplier No
S.M.A.R.T. Support Yes
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Other Interface(s) 1 - DB 9-pin Serial Male
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - 2-Line LCD display on top
1 - Power LED
1 - Activity LED
1 - HPA/DCO Detect LED
Power
Center Tip Polarity Positive
Input Current 1.4 A
Input Voltage 110V-240V AC
Output Current 5 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 60
Power Source AC Adapter Included
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Height 70 mm [2.8 in]
Product Length 140 mm [5.5 in]
Product Weight 656 g [23.2 oz]
Product Width 123 mm [4.8 in]
Packaging Information
Shipping (Package) Weight 2.1 kg [4.5 lb]
What's in the Box
Included in Package 1 - drive eraser and dock
1 - USB 3.0 cable
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0
SDOCK1EU3P
Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0

Securely erase a SATA HDD/SSD without a host device, or dock your drive for easy access

335,99 € exc VAT
403,19 € inc VAT
USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser
SATDOCK5U3ER
USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser

Duplicate a 2.5 in. or 3.5 in. SATA drive to five drives simultaneously, or dock the source drive or the five target drives to a computer through USB 3.0 or eSATA

1.197,99 € exc VAT
1.437,59 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
175,19 € inc VAT
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
706,79 € inc VAT
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
316,79 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

StarTech.com hard drive and flash drive duplicators perform a sector by sector copy, which means that the target drive must be the exact same size (down to the sector) or larger than the hard drive or flash drive that is being copied. During a sector by sector copy, each individual sector is copied over to the target drive, regardless of whether or not any data is present. A 500 GB hard drive with 50 GB of data on it will take the same amount of time to copy as a 500 GB hard drive with 450 GB of data on it.

If you have two hard drives or flash drives that are listed as the same size but are different makes or models, you need to check how large both drives are down to the sector to ensure that the target drive is is the exact same size or larger.

Solid-state drives (SSDs) use SATA connectors to access power and transfer data. Any duplicator that can copy to or from SATA hard drives will work with a StarTech.com duplicator.

Note: If you use a dock to duplicate SSDs, keep in mind that the StarTech.com disk duplicators execute a sector by sector read and write. SSDs are rated by a number of reads and writes. Repeated duplication and sector by sector reads and writes of SSDs can reduce the life cycle of the drive.

Software-level encryption on the drive poses no issue to StarTech.com duplicators, as the duplicators copy encrypted data sector by sector over to the new drive.

Hardware-level encryption or BIOS level hard drive locks cause the duplication to halt and fail, as the drive is unable to read or write the sectors that are encrypted.

Duplication of Hidden Protected Area (HPA) Partitions or Extended Industry Standard Architecture (EISA) cause the duplicator to halt and fail, as the drive cannot read and write the protected partitions on the drive.

Note: Our UNIDUPDOCK, SATDOCK22RE and SATDOCK4U3RE do include the ability to copy HPA partitions, but the duplication is still dependent on how the HPA partition is written to the hard drive, whether or not it is encrypted and how it is encrypted.

StarTech.com duplicators were not designed to recover failing or damaged drives. If the duplicator encounters a corrupt or unreadable sector, the duplication halts and fails.

SATDOCK4U3RE, SATDUP13 ,and UNIDUPDOCK all include a function that allows the duplicators to skip over corrupt or unreadable sectors. However, if the duplicators encounter too many errors, they still halt and fail. If this happens, you will need third-party recovery software or custom-built recovery hardware to copy from a failing or damaged drive.

To determine if your hard drive will work in this device, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the device supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the device was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the device. For example, IDE, SATA, or M.2.
  • Make sure that the device supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the device. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the docking station.

How to

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

SATA hard drive controllers require a feature called port multiplier to read more than one hard drive per SATA or eSATA port. The port multiplier feature is not standard on many SATA hard drive controllers.

If your computer is only recognizing one of your hard drives, you need to plug the eSATA cable into a SATA controller that includes the port multiplier feature. If none of your current hard drive controllers include this feature, you can add a hard drive controller that does support port multiplier in any available expansion slot (for example, PCI, PCI-Express, PCMCIA, CardBus, or ExpressCard). StarTech.com has hard drive controllers available that support the port multiplier feature. To view the hard drive controllers, click here: http://startech.com/Cards-Adapters/HDD-Controllers/SATA-Cards/?filter_PORTMULTIPLIER=Yes.

If you have a hard drive controller card that does support the port multiplier feature but it is only reading one hard drive at a time, update the drivers of the hard drive controller. To find the most current StarTech.com drivers, click here: http://www.startech.com/Support.

When you troubleshoot issues with a hard drive dock or duplicator, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • IDE, SATA, and eSATA cables
  • Hard drives
  • Hard drive dock or duplicator

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive dock or duplicator in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive dock or duplicator in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive dock or duplicator, it is recommended that you do the following:

Note: For a hard drive duplicator you may need to switch the device to PC mode (if available).

  1. To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  2. Do one of the following:
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive. 

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.

This docking station allows the hard drive to enforce its own power state, as opposed to enforcing a power state that keeps the hard drive active at all times. Since most newer hard drives have low-power energy conservation modes, this will cause the hard drive to enter an idle state if it is not used for a certain amount of time. 

 

You do not need to format your target hard drive before you begin to duplicate it, because the target hard drive is automatically overwritten during the duplication process.

The hard drive duplicator copies the exact partition from the source drive to the target drive. Since it is required that you use a target drive that is equal or larger in size than the source drive a portion of the target drive appears as free space. You can append free space to the live partition on the target drive so that the full size of the drive can be utilized.

Note: A partition cannot be extended on an operating system drive that is in use. You must extend the partition when it not being used by the operating system, and ideally when it is still connected to the duplicator.

Extend a partition on a computer running Windows

Note: Do not extend a System Reserved partition. Only extend the primary partition, which is typically the largest in size and formatted with NTFS or FAT32.

After you have successfully duplicated a drive and the target drive is still connected to your computer system (for example, through the duplicator), complete the following:

  1. Press the Windows key + R.
  2. Type compmgmt.msc and click Ok.
  3. In Computer Management, on the left side of the screen, click Disk Management.
  4. Find the target drive. It will most likely be at the bottom of the list, have a partition that is the same size as the source drive, and have an unallocated area on the drive.
  5. On the target drive, right-click the last partition on the right side of the screen and click Extend Volume.
  6. In the Extend Volume wizard, click Next. By default, the remaining drive area is the amount of space used.
  7. Click Next > Finish.

The primary partition on the drive now uses the entire drive area.

StarTech.com hard drive duplicators only read from the source drive and only write to the target drives while in standalone duplication mode .  A duplication that fails or halts will not cause a problem with the source drive.

You can use this device to duplicate an internal hard drive with the stand alone duplicator function if you remove the hard drive from the computer and connect it directly to this device.