StarTech.com

Standalone 2.5 / 3.5” SATA Hard Drive Duplicator w/ Multi HDD / SSD Image Backup Library

Duplicate one 2.5/3.5” hard drive to another without connecting to a computer, or backup multiple drive images to a library drive to restore PC/Server images easily

Product ID: SATDUP11IMG

  • Multi-image library drive for hassle-free duplication
  • Three modes of hard drive duplication including Sector-by-Sector at 6 GBpm
  • Supports 2.5in or 3.5in form factor hard drives (HDD) or solid state drives (SSD)
View More
  • Digital LCD Display for operation and task progress
  • Supports SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Universal Power Adapter (NA/UK/EU)
  • TAA Compliance (Trade Agreement Act)
453,99 € EUR exc VAT
544,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Interface SATA
Number of Drives 2
Performance
Duplication Modes System and File
All Partitions
Sector by Sector (Whole Drive)
Percentage Copy
Duplication Speed 6GBpm
Max Drive Capacity Currently tested with up to 6TB 7200 RPM 3.5" hard drives per bay and 1TB 7200 RPM 2.5" hard drives per bay
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note For duplication, the destination drive must be of equal or greater size than the source drive.
Indicators
LED Indicators 1 - Source Drive Power Indicator
1 - Source Drive Activity Indicator
1 - Source Drive Error Indicator
1 - Destination Drive Power Indicator
1 - Destination Drive Activity Indicator
1 - Destination Drive Error Indicator
1 - LCD Display
Power
Center Tip Polarity Positive
Input Current 1.4A
Input Voltage 100 - 240 AC
Output Current 5A
Output Voltage 12V DC
Power Consumption (In Watts) 60
Power Source AC Adapter Included
Environmental
Humidity 20% ~ 80%
Operating Temperature 5°C to 45°C (41°F to 113°F)
Storage Temperature -20°C to -85°C (-4°F to 185°F)
Physical Characteristics
Product Height 2.8 cm [1.1 in]
Product Length 12.9 cm [5.1 in]
Product Width 77 mm [3 in]
Weight of Product 350 g [12.4 oz]
Packaging Information
Package Height 11.9 cm [4.7 in]
Package Length 26.7 cm [10.5 in]
Package Width 18.5 cm [7.3 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 1 - 1:1 HDD/SSD Duplicator
1 - Long SATA cable
2 - Short SATA cable
1 - eSATA + 12V power cable (Type M power connector)
1 - eSATA + 5V power cable (Type F power connector)
2 - HDD/SSD pads
1 - Universal power adapter (UK/NA/EU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1:2 Standalone USB Duplicator and Eraser for Flash Drives
USBDUP12
1:2 Standalone USB Duplicator and Eraser for Flash Drives

USB Cloner | 1.5GB per minute | USB 2.0 | TAA Compliant

167,99 € exc VAT
201,59 € inc VAT
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
706,79 € inc VAT
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner
SATDOCK2REU3
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 for easy access

101,99 € exc VAT
122,39 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
175,19 € inc VAT

Accessories