StarTech.com

1:1 Standalone Hard Drive Duplicator and Eraser for 2.5" / 3.5" SATA and SAS Drives

Easily clone or erase SATA and SAS drives, without having to connect to a computer

Product ID: SATSASDUPE11

  • Duplicates and erases 2.5 in. and 3.5 in. SSDs/HDDs, both SATA and SAS drives
  • Erase up to 2 drives with choice of 6 modes: Quick Erase, Secure Erase, 1-Pass Overwrite, 3-Pass Overwrite (DoD), 3-Pass Erase and Compare, and 7-Pass Overwrite
  • Features four copying modes: System and File, All Partitions, Sector-by-Sector (Whole Drive), and Percentage Copy
View More
  • Supports a serial printer for erase logging and receipt printing for erase confirmation
  • Supports high-speed drive duplication up to 13GB/min
  • Supports SATA I/II/III (up to 6Gbps) and SAS I/II
  • Menu navigation buttons and LCD display for ease of use
1.706,99 € EUR exc VAT
2.048,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Xilinx - SPARTAN-6
Compatible Drive Types SAS & SATA
Drive Size 2.5in & 3.5in
Fan(s) No
Number of Drives 2
Performance
4Kn Support Yes
Duplication Modes System and File
All Partitions
Sector by Sector (Whole Drive)
Percentage Copy
Duplication Speed 13GBpm
Erase Modes Quick Erase
Secure Erase (NIST SP 800-88 Rev 1 - Purge)
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear)
3-Pass Erase and Compare
3-Pass Overwrite
7-Pass Overwrite
Port Multiplier No
Connector(s)
Drive Connectors 2 - SFF-8482 (29 pin, Data & Power, Internal SAS)
Other Interface(s) 1 - DB 9-pin Serial Male
1 - USB Type-A (9 pin) USB 3.0
Special Notes / Requirements
Note Receipt printing through the RS232 serial port requires a printer which supports the ESC/P printer control language.
Indicators
LED Indicators 2 - Power
2 - Pass
2 - Fail
Power
Center Tip Polarity Positive
Input Current 1.2A
Input Voltage 100 - 240 AC
Output Current 7A
Output Voltage 12V DC
Plug Type N
Power Consumption (In Watts) 90
Power Source AC Adapter Included
Environmental
Humidity 20% ~ 80%
Operating Temperature 5°C to 45°C (41°F to 113°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 3.5 cm [1.4 in]
Product Length 19.4 cm [7.6 in]
Product Width 90 mm [3.5 in]
Weight of Product 695 g [24.5 oz]
Packaging Information
Package Height 91 mm [3.6 in]
Package Length 38.2 cm [15 in]
Package Width 19.2 cm [7.6 in]
Shipping (Package) Weight 2.4 kg [5.3 lb]
What's in the Box
Included in Package 1 - SATA/SAS duplicator and eraser
1 - universal power adapter (NA/JP, UK, EU, ANZ)
2 - drive-connector cables
2 - drive pads
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Drive Duplicator and Eraser for USB Flash Drives and 2.5 / 3.5
SU2DUPERA11
Drive Duplicator and Eraser for USB Flash Drives and 2.5 / 3.5" SATA Drives

Duplicate or erase a USB flash drive or a SATA SSD/HDD, with 1:1 and cross-interface duplication

799,99 € exc VAT
959,99 € inc VAT
Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0
SDOCK1EU3P
Drive Eraser and Dock for 2.5 / 3.5in SATA SSD / HDD - USB 3.0

Securely erase a SATA HDD/SSD without a host device, or dock your drive for easy access

335,99 € exc VAT
403,19 € inc VAT
USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser
SATDOCK5U3ER
USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser

Duplicate a 2.5 in. or 3.5 in. SATA drive to five drives simultaneously, or dock the source drive or the five target drives to a computer through USB 3.0 or eSATA

1.197,99 € exc VAT
1.437,59 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
175,19 € inc VAT
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner
SATDOCK2REU3
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 for easy access

101,99 € exc VAT
122,39 € inc VAT
1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives
SATDUP11
1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives

Clone or Erase 2.5in/3.5in SATA hard drives, without a host computer connection

513,99 € exc VAT
616,79 € inc VAT
1:2 Standalone USB Duplicator and Eraser for Flash Drives
USBDUP12
1:2 Standalone USB Duplicator and Eraser for Flash Drives

USB Cloner | 1.5GB per minute | USB 2.0 | TAA Compliant

167,99 € exc VAT
201,59 € inc VAT
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
706,79 € inc VAT
Standalone 2.5 / 3.5” SATA Hard Drive Duplicator w/ Multi HDD / SSD Image Backup Library
SATDUP11IMG
Standalone 2.5 / 3.5” SATA Hard Drive Duplicator w/ Multi HDD / SSD Image Backup Library

Duplicate one 2.5/3.5” hard drive to another without connecting to a computer, or backup multiple drive images to a library drive to restore PC/Server images easily

453,99 € exc VAT
544,79 € inc VAT

Accessories