Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5” Aluminum USB 3.0 SATA III Hard Drive Enclosure w/ UASP - SSD/HDD Height up to 12.5mm

Product ID: S2510SM12U33

Turn a 2.5in SATA SSD/HDD (up to 12.5mm) into a UASP-supported USB 3.0 External Drive

Features
  • Supports 2.5" SSD/HDD up to 12.5mm in height

  • UASP Support (Attached SCSI Protocol Specification Revision 1.0)

  • Compatible with USB 3.0/2.0/1.1 (5Gbps/480Mbps/12Mbps)

More Features . . .
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • USB powered

  • Solid Aluminum Enclosure

Prices may be lower from Resellers:

INGAT
Available in
40,99 € EUR exc VAT
49,19 € inc VAT

ID: S2510SM12U33

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The S2510SM12U33 USB 3.0 to SATA hard drive enclosure with UASP enables you to connect a 2.5" SATA hard drive or solid state drive to your computer through an available USB port.  

With support for drives up to 12.5mm in height, and high-capacity SATA I/II/III drives (tested up to 1TB) this versatile USB 3.0 enclosure ensures compatibility with virtually any 2.5" SATA hard drive or solid state drive.

To maximize performance and better utilize the full potential of your SATA III SSD/HDD the enclosure supports UASP, which allows for transfer speeds up to 70% faster than conventional USB 3.0 when paired with a UASP-enabled host controller. See our UASP testing results below for further details.

The USB 3.0 enclosure features a sleek design with high-quality aluminum construction and ventilation, ensuring excellent heat dissipation.

To ensure compatibility with your computer system, the S2510SM12U33 supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The S2510SM12U33 requires no external power adapter to maximize portability when carried as a laptop accessory and is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage
  • Maximum drive compatibility with support for SSDs/HDDs up to 12.5mm in height
  • Time-saving file transfers, up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
  • Helps to prevent drive failure by providing excellent heat dissipation, with vented aluminum housing
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Connect a larger capacity SATA SSD up to 12.5mm in height to your computer as an external USB 3.0 hard drive
  • Take advantage of your new laptop or desktop with USB 3.0 (UASP) connectivity
  • Create a fast, portable external storage solution for desktops, laptops or netbooks
  • Add extra storage to almost any USB enabled computer system
  • Back up important data to an external storage device
  • Share large files between computers quickly and securely without a network
  • Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
  • Use as a portable hard drive that can travel with your laptop
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of 2.5 inch bays 1
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 1TB 7200 RPM hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power/Activity LED
Power
Center Tip Polarity Positive
Input Voltage 5 DC
Plug Type H
Power Source USB-Powered
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Max Drive Height 12.5 mm [0.5 in]
Product Height 24 mm [0.9 in]
Product Length 125 mm [4.9 in]
Product Weight 122 g [4.3 oz]
Product Width 78 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 245 g [8.6 oz]
What's in the Box
Included in Package 1 - USB 3.0 SATA HDD Enclosure
1 - USB 3.0 A to Micro B Cable
1 - Screw kit
1 - Foot pad set
1 - Instruction Manual
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

128,99 € exc VAT
154,79 € inc VAT

Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
S3510SMU33

Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

49,99 € exc VAT
59,99 € inc VAT

3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps  – Portable External HDD
S3510BMU33

3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

54,99 € exc VAT
65,99 € inc VAT

Power Adapters (1)

DC Power Adapter - 5V, 2A
SVA5H2NEUA

DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
29,99 € inc VAT

USB 2.0 Cables (1)

USB to 3.4mm power cable - Type H barrel - 3 ft
USB2TYPEH

USB to 3.4mm power cable - Type H barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

4,99 € exc VAT
5,99 € inc VAT

USB 3.0 Cables (3)

0.5m (1.5ft) Black SuperSpeed USB 3.0 Cable A to Micro B - M/M
USB3AUB50CMB

0.5m (1.5ft) Black SuperSpeed USB 3.0 Cable A to Micro B - M/M

Connect a USB 3.0 Micro USB external hard drive to your computer

9,99 € exc VAT
11,99 € inc VAT

1m (3ft) Certified SuperSpeed USB 3.0 A to Micro B Cable - M/M
USB3CAUB1M

1m (3ft) Certified SuperSpeed USB 3.0 A to Micro B Cable - M/M

Connect your Micro-B USB 3.0 devices, with this high-quality USB 3.0 certified cable

12,99 € exc VAT
15,59 € inc VAT

SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1

1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

8,99 € exc VAT
10,79 € inc VAT

USB Adapters (USB 2.0) (1)

USB to 3.4mm power cable - Type H barrel - 2m
USB2TYPEH2M

USB to 3.4mm power cable - Type H barrel - 2m

Power your 5V DC devices from your computer through a USB port

5,99 € exc VAT
7,19 € inc VAT

USB 3.0 Cards (6)

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
39,59 € inc VAT

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

44,99 € exc VAT
53,99 € inc VAT

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

59,99 € exc VAT
71,99 € inc VAT

2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
MPEXUSB3S22B

2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support

Add two USB 3.0 ports through a Mini PCI Express slot

70,99 € exc VAT
85,19 € inc VAT

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,79 € inc VAT

* Product appearance and specifications are subject to change without notice.