Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5in USB 3.0 SATA Hard Disk Drive Enclosure for SAT2510U3REM

Product ID: SAT2510U3S

Turn a 2.5in SATA HDD/SSD into an external USB 3.0 drive while also an additional or replacement removable enclosure for the SAT2510U3REM

Features
  • Spare 2.5" hard drive enclosure for SAT2510U3REM mobile rack

  • SuperSpeed USB 3.0 compliant host interface with support for up to 5Gbps of bandwidth

  • Flammability rating of UL 94 V-0

More Features . . .
  • Durable aluminum construction for the drive enclosure

  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives

  • Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)

Prices may be lower from Resellers:

INGAT
Available in
56,99 € EUR exc VAT
68,39 € inc VAT

ID: SAT2510U3S

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SAT2510U3S 2.5in Hard Disk Drive Enclosure for SAT2510U3REM is a spare SATA drive enclosure for use with the SAT2510U3REM Removable Hard Drive Backup System/Mobile Rack, which simplifies removing/rotating drives, and is also backward compatible with the USB 2.0 model, SAT2510U2REM.

This 2.5" SATA enclosure allows for native SATA connectivity (SATA 6 Gbps compliant) while mounted inside the SAT2510U3REM backup system, but also provides SuperSpeed USB 3.0 connectivity (with up to 5 Gbps of data bandwidth) when used externally.

The StarTech.com Advantage
  • Provides spare enclosures for the SAT2510U3REM for swapping between multiple drives
  • Connects externally through USB 3.0, with up to 5 Gbps of data bandwidth for fast access to stored data
  • Keeps drives protected when outside of the SAT2510U3REM bay
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Use multiple hard drives with the same SAT2510U3REM installation for archiving or rotating backups
  • Professionals working with very large files who need to transport them between computers/locations
  • Business professionals who need first hand access to their office data while travelling
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1053
ASMedia - ASM1456
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Interface SATA
USB 3.0
Number of Drives 1
Performance
MTBF 100,000 Hrs
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Plug
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity (Green)
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 15.9 mm [0.6 in]
Product Length 132.8 mm [5.2 in]
Product Weight 122 g [4.3 oz]
Product Width 79.1 mm [3.1 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - 2.5" SATA Enclosure for SAT2510U3REM
1 - USB 3.0 A to Micro-B Cable
1 - Screw Kit
Removable 2.5
SAT2510U3REM

Removable 2.5" SATA HDD Enclosure/Backup System/Mobile Rack for 3.5/5.25" Bay

Turn a 2.5in SATA drive into a front bay mounted removable HDD backup solution

79,99 € exc VAT
95,99 € inc VAT

2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT

Mobile Racks/Hard Drive Backplanes (1)

Removable 2.5
SAT2510U3REM

Removable 2.5" SATA HDD Enclosure/Backup System/Mobile Rack for 3.5/5.25" Bay

Turn a 2.5in SATA drive into a front bay mounted removable HDD backup solution

79,99 € exc VAT
95,99 € inc VAT

USB 3.0 Cables (1)

SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1

1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

8,99 € exc VAT
10,79 € inc VAT

* Product appearance and specifications are subject to change without notice.