StarTech.com

4-Bay 1U Rackmount Enclosure for 3.5in SATA / SAS Drives

Turn four 3.5” SATA/SAS drives into a 1U rack-mountable storage solution with external Mini SAS connectivity

Product ID: SAT35401U

  • Rack-mountable chassis
  • Hot-swap compatible
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)
View More
  • Compatible with SAS revision I/II (3.0/6.0 Gbps)
  • Mini SAS interface connection
  • 4 Trayless drive bays
  • Universal External power adapter
  • Compatible with RAID controllers
  • 3 cooling fans
  • Mounting brackets included
  • 10,000 insertion rating
471,99 € EUR exc VAT
566,39 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The SAT35401U Rack-mountable 4-bay trayless HDD enclosure enables you to mount and hot-swap up to four 3.5" SATA or SAS hard drives into 1U of rack/cabinet storage space.

To ensure maximum performance and versatility, the enclosure offers support for SATA/SAS HDD speeds up to 6.0 Gbps with a mini SAS interface and is fully compatible with RAID controllers for enhanced storage applications.

The rugged steel rack-mountable chassis with 3 built-in fans makes it an ideal solution for any server environment that requires hot-swappable storage.

The SAT35401U is backed by a StarTech.com 2-year warranty and lifetime technical support.

The StarTech.com Advantage

  • Hassle-free drive swapping in server environments, with 1U rack-mountable chasiss
  • Maximum performance with SAS/SATA transfer speeds up to 6 Gbps

Applications

Rack-mountable for easy integration into a server room environment

Replace or upgrade old IDE or SATA backplanes with a SAS/SATA backplane

Backup systems where physically removing the backed up data from the system is required

Be able to replace/remove individual drives from a storage array with minimal or no system down time

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 3.5in
Fan(s) Yes
Fans 3 - 40 mm
Number of Drives 4
Performance
Hot Swap Capability Yes
Maximum Data Transfer Rate 6 Gbps
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 4 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Host Connectors 1 - Mini SAS (26 pin) SFF-8088 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity (Drive 1)
2 - Power/Activity (Drive 2)
3 - Power/Activity (Drive 3)
4 - Power/Activity (Drive 4)
Power
Center Tip Polarity Positive
Input Current 2.5A
Input Voltage 100 ~ 240 AC
Output Current 6.5A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 78
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 44.5 mm [1.8 in]
Product Length 440 mm [17.3 in]
Product Weight 4160 g [146.8 oz]
Product Width 302 mm [11.9 in]
Packaging Information
Shipping (Package) Weight 6280 g [221.7 oz]
What's in the Box
Included in Package 1 - 4 Bay Rackmount 3.5” HDD Enclosure
1 - Mounting Bracket Set
1 - Power Adapter
1 - Hole Cover Set
1 - Rubber foot Set
1 - User Manual
1 - Power Adapter Bracket w/ Mounting hardware
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
146,39 € inc VAT
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT
Dual Bay 5.25
HSB2535SATBK
Dual Bay 5.25" Trayless Hot Swap Mobile Rack Backplane for 2.5" and 3.5" SATA/SAS HDD or SSD with Fan

Easily connect and hot swap dual 2.5” and 3.5” SATA/SAS hard drives from a 5.25” bay

69,99 € exc VAT
83,99 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
31,19 € inc VAT
3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives
HSB225SATBK
3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives

Easily connect and swap two 2.5in SATA hard drives or SSDs through a single 3.5in front bay

50,99 € exc VAT
61,19 € inc VAT
Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer
DRW115SATBK
Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer

Swap SATA hard drives in and out of a PC or server, quickly and securely

103,99 € exc VAT
124,79 € inc VAT
Black Aluminum 5.25in Rugged SATA Hard Drive Mobile Rack Drawer
DRW150SATBK
Black Aluminum 5.25in Rugged SATA Hard Drive Mobile Rack Drawer

Turns any 3.5in SATA hard drive into a rugged, hot-swap storage solution for a 5.25in bay

52,99 € exc VAT
63,59 € inc VAT
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
HSB3SATSASBA
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD

Easily connect and hot swap up to three 3.5” SATA/SAS hard drives from two 5.25” bays

123,99 € exc VAT
148,79 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
  • Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.

How to

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Cables
  • Hard drives
  • Hard drive enclosure

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive enclosure, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.​

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.