StarTech.com

Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm

Turn a 7mm high 2.5in SATA III SSD/HDD into a UASP-supported USB 3.0 External Drive

Product ID: S2510BPU337

  • Supports drives 7mm in height
  • Supports USB Attached SCSI Protocol (UASP)
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
View More
  • Tool-less installation
  • Powered directly from the USB port
  • Compatible with USB revision 3.0/2.0/1.1 (5 Gbps/480 Mbps/1.5 Mbps)
  • Power/Activity LED indicator
  • Plug-and-Play and Hot-Swap compatible
27,99 € EUR exc VAT
33,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 2TB 5400 RPM hard drives
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity 10%RH ~ 95%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 7 mm [0.3 in]
Product Height 0.9 cm [0.4 in]
Product Length 12.6 cm [5 in]
Product Width 80 mm [3.1 in]
Weight of Product 44 g [1.6 oz]
Packaging Information
Package Height 44 mm [1.7 in]
Package Length 14.6 cm [5.7 in]
Package Width 93 mm [3.7 in]
Shipping (Package) Weight 132 g [4.7 oz]
What's in the Box
Included in Package 1 - USB 3.0 to 2.5" SSD/HDD Enclosure
1 - USB 3.0 Cable
1 - Installation pad for 5mm drives
1 - Install Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT

Accessories