StarTech.com

Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

Product ID: S3510SMU33

  • Compliant with USB Attached SCSI Protocol (UASP) Transport Specifications
  • Lightweight and durable aluminum enclosure
  • SuperSpeed USB 3.0 compliant host interface supporting data transfer rates up to 5Gbps
View More
  • Backward compatible with high Speed USB 2.0 host interface, with transfer rates up to 480Mbps
  • Power/Activity LED indicator
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-Play and Hot-Swap compatible
52,99 € EUR exc VAT
63,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1153
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity No maximum currently known; tested with up to 14TB 7200 RPM hard drive.
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power & Activity
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 12V DC
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Plastic
Product Height 11.5 cm [4.5 in]
Product Length 19.1 cm [7.5 in]
Product Width 31.4 mm [1.2 in]
Weight of Product 321 g [11.3 oz]
Packaging Information
Package Height 10.6 cm [4.2 in]
Package Length 22 cm [8.7 in]
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 797 g [28.1 oz]
What's in the Box
Included in Package 1 - 3.5” USB 3.0 SATA III HDD Enclosure
1 - Screw Kit
1 - Universal Power Adapter (NA/JP / UK / EU / ANZ)
1 - USB 3.0 Cable (1m)
1 - HDD Stand
1 - Product Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S3510BMU33
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

57,99 € exc VAT
69,59 € inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT

Accessories