Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5in Encrypted Hard Drive Enclosure - Portable External HDD Enclosure SATA to USB 3.0

Product ID: S2510BU3PW

Turn a 2.5” SATA Hard Drive or Solid State Drive into an encrypted external hard drive, with touchpad password security

Features
  • Real time 256-bit AES hardware encryption

  • Built-in touchpad

  • SuperSpeed USB 3.0 compliant host interface with support for up to 5Gbps of bandwidth

More Features . . .
  • High speed 32-bit ARM-based controller

  • Fits 2.5" form factor SATA drives up to 9.5mm in height

  • Hard drive temperature reporting on most HDD/ SSD

  • Usage timer while connected to the host computer

  • No software or drivers required

Prices may be lower from Resellers:

INGAT
Available in
100,99 € EUR exc VAT
121,19 € inc VAT

ID: S2510BU3PW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The S2510BU3PW USB 3.0 HDD Enclosure features Touchpad Encryption, enabling you to turn almost any 2.5-inch SATA hard drive (HDD) or solid state drive (SSD) into an AES-encrypted external hard drive. The enclosure supports large capacity hard drives (tested with up to 1TB), maximizing system storage expansion and backup capabilities.

Using an Advanced Encryption Standard algorithm (256-bit AES), all of the data on hard drives installed within the enclosure is securely protected from unauthorized users. Encryption is performed completely in-hardware and real-time, ensuring maximum performance while eliminating the need for complicated software installation. Access to the encrypted content is allowed through the built-in touchpad, so any system that supports a USB storage device can be used to access the data.

The S2510BU3PW encrypted HDD enclosure is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Real time 256-bit AES hardware encryption is secure, fast and platform independant, requiring no software or driver installation
  • Access to the encrypted data is allowed through a built-in touchpad, enabling the enclosure to work on virtually any hardware platform that supports USB storage
  • SuperSpeed USB 3.0 allows for up to 5Gbps of data bandwidth for faster data transfers, while remaining backward compatible with USB 2.0 systems
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Home and/or business users who need to keep secured backups of sensitive documents (e.g. financial)
  • Business travelers who need to keep important documents on a local drive secure, while away from the office
  • Mobile users who want to make sure their sensitive files are kept private
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Fujitsu - MB86C311
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
General Specifications 256-bit AES Hardware Encryption
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note It is recommended that the enclosure act as a backup to important files, and not as additional storage (unless also regularly backed up), as lost passwords or hardware failure (SATA drive or enclosure) will result in the stored data being unrecoverable.
System and Cable Requirements Available USB 3.0 or 2.0 port
Indicators
LED Indicators 1 - OLED Readout Display
Power
Center Tip Polarity Positive
Input Voltage 5 DC
Output Current 1 A
Output Voltage 5 DC
Plug Type H
Power Source Not Included (not required for standard applications)
Environmental
Humidity > 70% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 14 mm [0.6 in]
Product Length 123 mm [4.8 in]
Product Weight 94 g [3.3 oz]
Product Width 77 mm [3 in]
Packaging Information
Shipping (Package) Weight 310 g [10.9 oz]
What's in the Box
Included in Package 1 - 2.5in SATA Enclosure
1 - USB 3.0 Cable
1 - USB to DC Adapter Cable
1 - Mini Driver and Screw Kit
1 - Carrying Pouch
1 - Cleaning Cloth
1 - Instruction Manual
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT

USB 3.0 Cables (1)

SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1

1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

8,99 € exc VAT
10,79 € inc VAT

USB 3.0 Cards (2)

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

59,99 € exc VAT
71,99 € inc VAT

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

44,99 € exc VAT
53,99 € inc VAT

* Product appearance and specifications are subject to change without notice.