StarTech.com

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable

Turn a 2.5in SATA HDD/SSD into a complete external storage solution over USB 3.0 with UASP

Product ID: S2510BMU33CB

  • Built-in USB 3.0 cable
  • UASP Support (Attached SCSI Protocol Specification Revision 1.0)
  • Compatible with USB 3.0/2.0/1.1 (5Gbps/480Mbps/12Mbps)
View More
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • USB-powered
  • Solid Aluminum Enclosure
33,99 € EUR exc VAT
40,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The S2510BMU33CB UASP-enabled USB 3.0 SATA hard drive enclosure lets you connect a 2.5" SATA hard drive (HDD) or solid state drive (SSD) to your computer through an available USB port.

To maximize portability, the enclosure features a built-in USB 3.0 cable, and requires no external power adapter ensuring minimal external accessories. The cable tucks safely and discreetly away while the device is not in operation, to prevent damage or tangles.

To better utilize the full potential of your SATA III SSD/HDD the enclosure supports UASP, which allows for transfer speeds up to 70% faster than conventional USB 3.0 when paired with a UASP-enabled host controller. See our UASP testing results below for further details.

The USB 3.0 enclosure features a sleek design with high-quality aluminum construction and ventilation, for excellent heat dissipation.

To ensure compatibility with your computer system, the S2510BMU33CB supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The S2510BMU33CB is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage

  • Maximum portability with built-in USB 3.0 cable
  • Time-saving file transfers, up to 70% faster than traditional USB 3.0 when used with a UASP-supported host

Applications

Take advantage of USB 3.0-enabled laptops or desktops with UASP for faster transfer speeds

Create a fast, portable external storage solution for desktops, laptops or netbooks

Use as a portable hard drive that can travel with your laptop

Add extra storage to almost any USB-enabled computer system

Retrieve data from an old SATA drive or turn the unused drive into additional external storage space

Backup important data to an external storage device

Share large files between computers quickly and securely without a network

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of 2.5 inch bays 1
Number of Drives 1
Supported Drive Height(s) 7mm
9.5mm
Performance
Max Drive Capacity Currently tested with up to 1TB 7200 RPM hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 10%~90% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Max Drive Height 9.5 mm [0.4 in]
Product Height 14 mm [0.6 in]
Product Length 144 mm [5.7 in]
Product Weight 200 g [7.1 oz]
Product Width 83 mm [3.3 in]
Packaging Information
Shipping (Package) Weight 220 g [7.8 oz]
What's in the Box
Included in Package 1 - USB to 2.5" SATA HDD Enclosure
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

128,99 € exc VAT
154,79 € inc VAT
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
S3510SMU33
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

52,99 € exc VAT
63,59 € inc VAT
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps  – Portable External HDD
S3510BMU33
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

57,99 € exc VAT
69,59 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Hard drive enclosures require power from your system's USB port. Although you can plug in any standard SATA drive, USB ports only supply a limited amount of power and are not able to power all of the hard drives plugged into the system.

The power capabilities of the USB port combined with the power requirements of the attached hard drive will determine if the hard drive enclosure will work in your setup. The power (in mA) supplied by the USB port must be greater than the requirements of the hard drive.

A USB 2.0 port can supply a maximum of 500 mA (0.5 A), and a USB 3.0 port can supply a maximum of 900 mA (0.9 A).

You can usually find the power requirements of your hard drive in the technical specifications on the label of the hard drive or on the manufacturer's website.

To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
  • Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.

How to

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Cables
  • Hard drives
  • Hard drive enclosure

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive enclosure, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.​

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.