Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Product ID: S251BPU31C3

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

Features
  • Utilize the USB-C port on your laptop or tablet to create portable external storage for a 2.5” SSD/HDD

  • Get ultra-fast data transfer rates through USB 3.1 (10Gbps)

  • Tool-free design and lightweight enclosure for easy installation and convenient portability

More Features . . .
  • Supports SATA I, II and III (up to 6Gbps)

  • Supports drives 5mm, 7mm and 9.5mm in height

  • UASP support for enhanced performance

  • Powered directly from the USB port

  • Includes a USB-C to Micro B cable

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
41,99 € EUR exc VAT
50,39 € inc VAT

ID: S251BPU31C3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Take your valuable data with you wherever you go. This single drive enclosure for 2.5” SSDs/HDDs lets you utilize the USB-C port on your MacBook, Chromebook Pixel™, Dell™ Latitude 11 5000 Series 2-in-1, or other device to add ultra-fast, ultra-portable data storage.

Compact and easily portable, this tool-less enclosure provides external data storage for laptops with a USB-C port

Tool-free and lightweight for ultimate portability

The enclosure’s compact design and lightweight construction provides a highly portable solution for adding external data storage to any device with USB-C™. It tucks easily into a laptop bag or carrying case for portable storage, and it’s completely tool-free so you can install your drives quickly on the fly. The enclosure is powered directly from the USB port, with no external power required, so there’s no need to carry along an adapter.

The enclosure connects easily to the USB-C port on your laptop to provide external data storage

Connect with ease through USB-C

The drive enclosure comes with a USB-C to Micro B cable. The USB Type-C connector is small and reversible, which makes for easier insertions. You can connect the USB-C plug quickly with either side facing up, which means less risk of damaging your ports and less frustration.

Maximize the performance of your 2.5” SATA drives

With support for SATA I, II and III and large capacity drives (tested with hard drives up to 2TB), this USB-C enclosure is compatible with virtually any 2.5in. SATA hard drive or solid-state drive. The enclosure delivers USB 3.1 Gen 2 performance with data transfer speeds of up to 10Gbps, letting you leverage the high performance of the latest SSDs and hard drives while alleviating bottlenecks in your data transfers. It’s also enhanced with UASP, which increases read and write speeds, to utilize the full potential of your SATA III drives.

Harness the speed of USB 3.1

USB File Transfer Rates diagram shows USB 3.1 Gen 2 at 10 Gbps is twice the speed of USB 3.0  at 5 Gbps

USB 3.1 gives you greater bandwidth and speed with file transfer rates of up to 10Gbps - twice the capability of USB 3.0 technology.

The S251BPU31C3 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Take advantage of new laptops and tablets that feature a USB-C port and ultra-fast USB 3.1 (10Gbps) connectivity
  • Create fast, portable external storage for MacBook, Chromebook Pixel, Dell Latitude 11 5000 Series 2-in-1 and other devices
  • Use your SATA SSD/HDDs at maximum speed
  • Back up important data to an external storage device
  • Share large files between computers quickly and securely without a network
  • Retrieve data from an old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 1
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
Other Interface(s) 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Male
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 15 mm [0.6 in]
Product Length 132 mm [5.2 in]
Product Weight 73 g [2.6 oz]
Product Width 88 mm [3.5 in]
Packaging Information
Shipping (Package) Weight 182 g [6.4 oz]
What's in the Box
Included in Package 1 - USB 3.1 to 2.5" SATA HDD enclosure
1 - USB-C to Micro B cable - 20.25 inches
1 - drive cushion
1 - quick start guide
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB

USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
31,19 € inc VAT

USB 3.1 (10Gbps) 2.5
S251BU31C3CB

USB 3.1 (10Gbps) 2.5" SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
61,19 € inc VAT

USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C
USB31CSAT3CB

USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

31,99 € exc VAT
38,39 € inc VAT

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT

USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313

USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT

USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313

USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

123,99 € exc VAT
148,79 € inc VAT

USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313

USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

76,99 € exc VAT
92,39 € inc VAT

Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0
S2510BU33PW

Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0

Turn a 6 Gbps HDD or SSD into secure external storage with touchpad password entry

116,99 € exc VAT
140,39 € inc VAT

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT

2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable
S2510BMU33CB

2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable

Turn a 2.5in SATA HDD/SSD into a complete external storage solution over USB 3.0 with UASP

33,99 € exc VAT
40,79 € inc VAT

Dual-Bay 2.5in Hard Drive Enclosure - USB 3.0 to SATA III 6Gbps with RAID
S252BU33R

Dual-Bay 2.5in Hard Drive Enclosure - USB 3.0 to SATA III 6Gbps with RAID

One high performance storage solution to support two SSD or HDD drives

99,99 € exc VAT
119,99 € inc VAT

Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt
S252SMTB3

Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

386,99 € exc VAT
464,39 € inc VAT

USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD
UNI251BMU33

USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD

Turn a 2.5” SATA III or IDE HDD / SSD into an external hard drive that connects to your computer through USB 3.0 with UASP

37,99 € exc VAT
45,59 € inc VAT

Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm
S2510BPU337

Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm

Turn a 7mm high 2.5in SATA III SSD/HDD into a UASP-supported USB 3.0 External Drive

27,99 € exc VAT
33,59 € inc VAT

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CUB1M

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
21,59 € inc VAT

* Product appearance and specifications are subject to change without notice.