StarTech.com

Drive Enclosure for 2.5" SATA SSDs/HDDs - USB 3.1 (10Gbps) - USB-A, USB-C

Access data stored on your 2.5” SATA SSD/HDD, with support for high-capacity drives up to 15mm

Product ID: S251BU31315

  • Turn a 2.5” drive into fast USB 3.1 external storage for your USB-C enabled tablet or laptop
  • Supports 5 mm - 15 mm drive height
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
View More
  • Supports SATA I, II, III (up to 6Gbps)
  • Sleek, durable aluminum housing
  • Powered directly from the USB port
  • UASP support for enhanced performance
42,99 € EUR exc VAT
51,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Size 2.5in
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 1
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Max Drive Height 15 mm [0.6 in]
Product Height 2.1 cm [0.8 in]
Product Length 12 cm [4.7 in]
Product Width 75 mm [3 in]
Weight of Product 105 g [3.7 oz]
Packaging Information
Package Height 41 mm [1.6 in]
Package Length 17.8 cm [7 in]
Package Width 13.3 cm [5.2 in]
Shipping (Package) Weight 250 g [8.8 oz]
What's in the Box
Included in Package 1 - drive enclosure
1 - USB-C to Micro-B cable
1 - USB-A to Micro-B cable
1 - screwdriver
5 - drive-mount screws
3 - enclosure screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
31,19 € inc VAT
USB 3.1 (10Gbps) 2.5
S251BU31C3CB
USB 3.1 (10Gbps) 2.5" SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
61,19 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C
USB31CSAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

31,99 € exc VAT
38,39 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

123,99 € exc VAT
148,79 € inc VAT
USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

76,99 € exc VAT
92,39 € inc VAT
Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0
S2510BU33PW
Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0

Turn a 6 Gbps HDD or SSD into secure external storage with touchpad password entry

116,99 € exc VAT
140,39 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
Dual-Bay 2.5in Hard Drive Enclosure - USB 3.0 to SATA III 6Gbps with RAID
S252BU33R
Dual-Bay 2.5in Hard Drive Enclosure - USB 3.0 to SATA III 6Gbps with RAID

One high performance storage solution to support two SSD or HDD drives

99,99 € exc VAT
119,99 € inc VAT
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt
S252SMTB3
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

386,99 € exc VAT
464,39 € inc VAT
USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD
UNI251BMU33
USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD

Turn a 2.5” SATA III or IDE HDD / SSD into an external hard drive that connects to your computer through USB 3.0 with UASP

37,99 € exc VAT
45,59 € inc VAT
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm
S2510BPU337
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm

Turn a 7mm high 2.5in SATA III SSD/HDD into a UASP-supported USB 3.0 External Drive

27,99 € exc VAT
33,59 € inc VAT

Accessories