StarTech.com

2.5in SATA Removable Hard Drive Bay for PC Expansion Slot

Use an available expansion card slot to install a hot swappable 2.5in hard drive

Product ID: S25SLOTR

  • Fits a 2.5" SATA drive into a rear full profile expansion card slot
  • Trayless design: drive is not mounted into a tray or enclosure
  • Latching drive door
View More
  • 50,000+ insertion rating
  • Vented aluminum and steel construction
  • Door mounted Power/Activity LED indicator
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
  • Plug-and-Play and Hot-Swap compatible
35,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in
Fan(s) No
Number of Drives 1
Performance
Hot Swap Capability Yes
Max Drive Capacity Tested up to 500 GB
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA (7 pin, Data) Plug
1 - SATA Power (15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Solid - Power On
Blinking - Activity
Environmental
Humidity 80% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -5°C to 75°C (23°F to 167°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Steel
Max Drive Height 9.5 mm [0.4 in]
Product Height 12 cm [4.7 in]
Product Length 14.5 cm [5.7 in]
Product Width 21 mm [0.8 in]
Weight of Product 167 g [5.9 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 13.6 cm [5.4 in]
Package Width 16.1 cm [6.3 in]
Shipping (Package) Weight 234 g [8.3 oz]
What's in the Box
Included in Package 1 - Expansion Slot Removable HDD bracket
1 - 20in SATA cable
1 - LP4 SATA breakout cable
1 - Hard Drive Protective Film
1 - Mounting Screws
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
31,19 € inc VAT
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
146,39 € inc VAT
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT

Accessories