StarTech.com

3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives

Easily connect and swap two 2.5in SATA hard drives or SSDs through a single 3.5in front bay

Product ID: HSB225SATBK

  • Accepts up to two 2.5" SATA drives in a single 3.5" drive bay form factor
  • Lockable drive doors
  • 15, 000+ insertion rating
View More
  • Flammability rating of UL 94 V-0
  • Durable steel construction
  • Power/Activity LED indicators for each drive
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Supports 2.5" form factor hard drives (HDD) and solid state drives (SSD)
  • No drivers or software required
  • Plug-and-Play and Hot-Swap compatible
50,99 € EUR exc VAT
61,19 € EUR inc VAT

Overview

The HSB225SATBK 3.5in SATA Mobile Rack lets you install two 2.5in SATA (SATA, SATA II, SATA III-6Gbps) hard drives (HDD) or solid state drives (SSD) into an available/unused 3.5in floppy drive bay.

The mobile rack delivers quick and easy access to hard drive contents, using a convenient "no mounting required/easy eject" feature which eliminates the need for the drives to be installed in a tray - a time-saving solution for instant drive removals and insertions, as part of a system building process or integration into rackmount systems or industrial environments.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with a compatible controller.

For added safety, the mobile rack is made from UL94 V-0 rated plastics and equipped with locking bay doors to help prevent accidental or unauthorized removal of the swappable hard drives. Also a perfect addition for operating system image deployment and any task that requires being able to access large volumes of data on the fly, the hot swap bay provides everything you need to expedite important projects while maintaining a reliable storage solution.

The StarTech.com Advantage

  • Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller
  • Enables two 2.5in HDD/SSD to be installed into any free 3.5in drive bay without need of tray, caddy or carrier
  • Lockable drive doors add peace of mind and drive security

Applications

Maximizing the storage capacity of a computer, by enabling two 2.5" drives to be installed into a single 3.5" bay

Mass system builds/deployment, where fast and efficient drive imaging is needed, with minimal downtime

Regular testing or benchmarking of different hard drives

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 2.5in
Front Door Key Lock Yes
Number of Drives 2
Regulatory Approvals UL94 V-0 Rated Plastic
Performance
Hot Swap Capability Yes
Insertion Rating 15,000 Cycles
Temperature Alarm No
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - SATA (7 pin, Data) Plug
1 - SATA Data & Power Combo (7+15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements 1 x SATA power from system PSU
2 x SATA data ports
Available 3.5 inch front bay
Indicators
LED Indicators 2 - Drive Power/Activity (Blue-Power, Red-Activity)
Environmental
Humidity 8~90% RH
Operating Temperature 5°C to 70°C (41°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 25 mm [1 in]
Product Length 150 mm [5.9 in]
Product Weight 250 g [8.8 oz]
Product Width 100 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.8 lb]
What's in the Box
Included in Package 1 - Dual 2.5in Mobile Rack
2 - SATA data cables
2 - Keys
1 - Screw Kit
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
31,19 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with a hard drive rack, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • SATA and SAS cables
  • Hard drives
  • Hard drive rack

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive rack in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive rack in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive rack, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter.  Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, it needs to be formatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.

  • If the hard drive is listed as healthy but does not have a drive letter assigned to it, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.

Yes, this mobile rack does support hot-swapping of SATA drives. To use this feature, it is required that the SATA port is set to Advanced Host Controller Interface (AHCI) mode and hot-swapping is enabled. On most motherboards, this is performed within the Basic Input/Output System (BIOS) or the Unified Extensible Firmware Interface (UEFI). If you are using a SATA controller card, consult the motherboard manufacturer's technical documentation for the correct steps to accomplish this.