Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Product ID: HSB430SATBK

Hot swap up to four 3.5in SATA hard drives in seconds

Features
  • Holds up to four SATA drives across three 5.25" bays

  • Trayless design: drives are not mounted into separate trays/enclosures

  • Internal rubber shock absorbers

More Features . . .
  • Solid aluminum construction

  • 10,000+ insertion rating

  • Power and Activity LEDs for each drive

  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • Supports 3.5" form factor SATA hard drives

  • Plug-and-Play and Hot-Swap compatible

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
121,99 € EUR exc VAT
146,39 € inc VAT

ID: HSB430SATBK

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 4 Bay SATA Mobile Rack lets you swap between 3.5in Serial ATA (SATA, SATA II, SATA III-6Gbps) hard drives in seconds.

A time saving storage solution, the mobile rack offers four trayless SATA hard drive bays, allowing you to hot swap Serial ATA hard drives but avoid having to mount the drives to trays for deployment or unfasten them for replacement.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with a compatible controller.

Supporting up to four hard drives, the mobile SATA hot swap rack only takes up three 5.25in drive bays inside a host computer - maximizing space-efficiency within the computer. The mobile rack/backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The HSB430SATBK has two built-in 40mm fans that re-distribute the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage drives, and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.
 

The StarTech.com Advantage
  • Quickly and easily install or remove hard drives without having to open the chassis with the innovative trayless design
  • Rubber shock absorbers, a solid aluminum construction and 10,000+ insertion rating ensures longevity from both the drives and bay
  • Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Add additional hot-swap bays to a server or workstation computer
  • Replace or upgrade old IDE backplane with a SATA backplane
  • System builders who need to image many drives simultaneously and quickly
  • Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
  • Be able to replace/remove individual drives from a storage array with minimal or no system down time
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 3.5in
Fan(s) Yes
Fans 2 - 40 mm
Number of Drives 4
Performance
Hot Swap Capability Yes
Insertion Rating 10, 000+ Cycles
Noise Level 24 dBA
Connector(s)
Drive Connectors 4 - SATA (7 pin, Data) Receptacle
4 - SATA Power (15 pin) Receptacle
Host Connectors 4 - SATA (7 pin, Data) Plug
4 - SATA Power (15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 4 - Drive Activity
4 - Drive Power
Environmental
Humidity Operating - 5~85% RH Non-condensing
Storage - 5~95%
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 50°C (32°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 127 mm [5 in]
Product Length 194 mm [7.6 in]
Product Weight 1.4 kg [3.1 lb]
Product Width 146 mm [5.7 in]
Packaging Information
Shipping (Package) Weight 2.1 kg [4.6 lb]
What's in the Box
Included in Package 1 - 5.25" Tray-Less SATA Hot-Swap Bay
4 - SATA cable
4 - SATA to LP4 Molex + LED Cable
1 - Screw kit
1 - Instruction Manual
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK

5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
31,19 € inc VAT

* Product appearance and specifications are subject to change without notice.