StarTech.com

Black Aluminum 5.25in Rugged SATA Hard Drive Mobile Rack Drawer

Turns any 3.5in SATA hard drive into a rugged, hot-swap storage solution for a 5.25in bay

Product ID: DRW150SATBK

  • Fits a single SATA drive into a front accessible 5.25"" bay
  • Heavy duty aluminum construction for the drive caddy and bay
  • Key lockable drive caddy
View More
  • Rubber shock absorbers
  • 25,000+ insertion rating
  • 40mm ball bearing cooling fan
  • Dust resistant door on bay unit
  • Power and Activity LED indicators
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Supports 3.5" form factor SATA hard drives
52,99 € EUR exc VAT
63,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 3.5in
Fan Bearing Type Ball Bearing
Fans 1 - 40 mm
Front Door Key Lock Yes
Connector(s)
Drive Connectors 1 - SATA (7 pin, Data) Receptacle
1 - SATA Power (15 pin) Receptacle
Host Connectors 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA (7 pin, Data) Plug
1 - SATA Power (15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated
System and Cable Requirements PC or Mac with a 5.25 Inch Drive Bay
Indicators
LED Indicators 1 - Activity (Yellow)
1 - Power (Green)
Physical Characteristics
Color Black
Material Aluminum
Product Height 4.1 cm [1.6 in]
Product Length 19 cm [7.5 in]
Product Width 14.7 cm [5.8 in]
Weight of Product 782 g [27.6 oz]
Packaging Information
Package Height 47 mm [1.9 in]
Package Length 19.5 cm [7.7 in]
Package Width 15.3 cm [6 in]
Shipping (Package) Weight 834 g [29.4 oz]
What's in the Box
Included in Package 1 - Mobile Rack Caddy
1 - 5.25" Mobile Rack Bay
1 - SATA Cable
2 - Key
1 - Screw Kit
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications