Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5" Hot Swap Hard Drive Tray

Product ID: SATSASTRX25

Exchange drives with ease with this extra drive tray for SATSASBP425 and SATSASBP125 series backplanes

Features
  • Swap drives quickly with this drive tray for 2.5” SSD/HDDs

  • Interchangeable with the single-bay (SATSASBP125) and quad-bay (SATSASBP425) backplanes

  • Compatible with 2.5" SAS or SATA SSDs and HDDs 5-15mm

More Features . . .
  • Durable aluminum tray with ventilation

  • Flammability rating of UL 94-V0

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
20,99 € EUR exc VAT
25,19 € inc VAT

ID: SATSASTRX25

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 2.5" hard drive tray lets you add even more flexibility to how you manage your data storage with the SATSASBP425 and SATSASBP125 series backplanes.

This interchangeable 2.5

Convenient, interchangeable drive tray

This spare drive tray can help you save time in a fast-paced work environment. It’s interchangeable with trays from the StarTech.com single-bay backplane (SATSASBP125) and the four-bay backplane (SATSASBP425), giving you an extra tray in addition to the trays you're already using, to create expandable storage or as part of a rotating back-up solution.

Easy compatibility

The drive tray supports both SAS and SATA 2.5” drives, ranging from 5 to 15mm in height. To maximize the performance of your hard drives, the single and quad-bay backplanes support SAS II and SATA III enabling file transfer speeds up to 6 Gbps when paired with a compatible controller.

Vented metal design for durability

The durable aluminum drive tray is designed for long-lasting performance.  The venting helps to ensure proper air flow and maximize heat dissipation, to help keep your drives running at optimal temperatures.

The SATSASTRX25 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Be ready with multiple replacement drives for the SATSASBP125 and SATSASBP425 mobile rack backplanes
  • Keep spare or replacement hard drives on hand for expandable storage
  • Use the tray for extra hard drives for rotating backup solutions
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Size 2.5in
Fan(s) No
Number of Drives 1
Supported Drive Height(s) 5mm
7mm
9.5mm
12.5mm
15mm
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5%~65% RH
Operating Temperature 0°C to 55°C (23°F to 95°F)
Storage Temperature -20°C to 55°C (-4°F to 131°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Steel and Plastic
Max Drive Height 15 mm [0.6 in]
Product Height 16.9 mm [0.7 in]
Product Length 118.7 mm [4.7 in]
Product Weight 90 g [3.2 oz]
Product Width 70 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 118 g [4.2 oz]
What's in the Box
Included in Package 1 - 2.5" hot swap hard drive tray
4 - screws
2 - keys
4-Bay Mobile Rack Backplane for 2.5in SATA/SAS Drives
SATSASBP425

4-Bay Mobile Rack Backplane for 2.5in SATA/SAS Drives

Hot swap with ease by installing four SSDs/HDDs into one 5.25in bay

118,99 € exc VAT
142,79 € inc VAT

Mobile Rack Backplane for 2.5in SATA/SAS Drive
SATSASBP125

Mobile Rack Backplane for 2.5in SATA/SAS Drive

Easily connect and hot swap a SSD or HDD from a 3.5in bay

45,99 € exc VAT
55,19 € inc VAT

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT

Removable 2.5
SAT2510U3REM

Removable 2.5" SATA HDD Enclosure/Backup System/Mobile Rack for 3.5/5.25" Bay

Turn a 2.5in SATA drive into a front bay mounted removable HDD backup solution

79,99 € exc VAT
95,99 € inc VAT

2.5in SATA Removable Hard Drive Bay for PC Expansion Slot
S25SLOTR

2.5in SATA Removable Hard Drive Bay for PC Expansion Slot

Use an available expansion card slot to install a hot swappable 2.5in hard drive

35,99 € exc VAT
43,19 € inc VAT

3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives
HSB225SATBK

3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives

Easily connect and swap two 2.5in SATA hard drives or SSDs through a single 3.5in front bay

50,99 € exc VAT
61,19 € inc VAT

* Product appearance and specifications are subject to change without notice.