StarTech.com

2.5" SATA Drive Hot Swap Bay for 3.5" Front Bay - Anti-Vibration

Hot swap drives in the front bay of your computer or server, and safeguard your data with anti-vibration protection

Product ID: SATBP125VP

  • Hot swap drives between systems, using a 2.5” SATA drive in a 3.5” front bay
  • Four anti-vibration bumpers provide vibration protection to safeguard your data
  • Lockable, secure drive door
View More
  • Supports one 2.5” SATA SSD/HDD with drive heights from 5-15 mm
  • Supports SATA I, II and III with file transfer speeds of up to 6 Gbps
  • Durable aluminum construction
  • Venting to optimize heat dissipation
  • NSS connector provides 50,000+ insertion rating for long-lasting performance
57,99 € EUR exc VAT
69,59 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in
Front Door Key Lock Yes
Interface SATA
Number of 2.5 inch bays 1
Number of Drives 1
Performance
Hot Swap Capability Yes
Insertion Rating 50,000
Maximum Data Transfer Rate 6 Gbps
Port Multiplier No
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - SFF-8482 (29 pin, Data & Power, Internal SAS) Plug
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Drive power and activity
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature -20°C to 70°C (-4°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Max Drive Height 15 mm [0.6 in]
Product Height 2.5 cm [1 in]
Product Length 13.5 cm [5.3 in]
Product Width 10.2 cm [4 in]
Weight of Product 310 g [10.9 oz]
Packaging Information
Package Height 50 mm [2 in]
Package Length 16.9 cm [6.7 in]
Package Width 12.4 cm [4.9 in]
Shipping (Package) Weight 429 g [15.1 oz]
What's in the Box
Included in Package 1 - mobile rack
1 - drive tray
2 - keys
1 - SATA data cable
4 - drive-mounting screws
4 - mobile-rack mounting screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Mobile Rack Backplane for 2.5in SATA/SAS Drive
SATSASBP125
Mobile Rack Backplane for 2.5in SATA/SAS Drive

Easily connect and hot swap a SSD or HDD from a 3.5in bay

45,99 € exc VAT
55,19 € inc VAT
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT
2.5in SATA Removable Hard Drive Bay for PC Expansion Slot
S25SLOTR
2.5in SATA Removable Hard Drive Bay for PC Expansion Slot

Use an available expansion card slot to install a hot swappable 2.5in hard drive

35,99 € exc VAT
43,19 € inc VAT
6in Latching SATA Cable
LSATA6
6in Latching SATA Cable

Secure latching SATA cable designed for new system boards and SATA hard drives

2,99 € exc VAT
3,59 € inc VAT
8in Latching SATA to SATA Cable - F/F
LSATA8
8in Latching SATA to SATA Cable - F/F

Secure latching SATA cable designed for new system boards and SATA hard drives

3,99 € exc VAT
4,79 € inc VAT
12in Latching SATA Cable
LSATA12
12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

2,99 € exc VAT
3,59 € inc VAT
18in Latching SATA Cable
LSATA18
18in Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

3,99 € exc VAT
4,79 € inc VAT
Round Latching SATA Cable
LSATARND12
12in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

3,99 € exc VAT
4,79 € inc VAT
Round Latching SATA Cable
LSATARND18
18in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

4,99 € exc VAT
5,99 € inc VAT
Round Latching SATA Cable
LSATARND24
24in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

5,99 € exc VAT
7,19 € inc VAT
6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT
12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

3,99 € exc VAT
4,79 € inc VAT
4x SATA Power Splitter Adapter Cable
PYO4SATA
4x SATA Power Splitter Adapter Cable

Add three extra SATA power outlets to your Power Supply

5,99 € exc VAT
7,19 € inc VAT
6in SATA Power Y Splitter Cable Adapter - M/F
PYO2SATA
6in SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your Power Supply

4,99 € exc VAT
5,99 € inc VAT
6in 4 Pin LP4 to Left Angle SATA Power Cable Adapter
SATAPOWADPL
6in 4 Pin LP4 to Left Angle SATA Power Cable Adapter

Power a SATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT
6in Latching SATA Power Y Splitter Cable Adapter - M/F
PYO2LSATA
6in Latching SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your PC Power Supply

4,99 € exc VAT
5,99 € inc VAT
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA
PYO2LP4LSATA
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA

Power two SATA drives from a single LP4 power supply connector

3,99 € exc VAT
4,79 € inc VAT

Accessories