StarTech.com

1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

Product ID: ST1000SPEX2

  • A single 10/100/1000Mbps compatible RJ45 Ethernet port
  • Gigabit detection and Link/Activity LED indicators
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3x and IEEE 802.3ab standards
View More
  • Supports IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
  • Jumbo frame support
  • Full and half duplex support
  • Supports Wake-on-LAN function
  • Crossover Detection & Auto-Correction (Auto MDI/MDI-X)
  • Includes a low profile/half-height installation bracket
27,99 € EUR exc VAT
33,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8111H
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3x, IEEE 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 1000 Mbps
MTBF 376,212 Hours
Promiscuous Mode Yes
Supported Protocols CSMA/CD
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only
Special Notes / Requirements
System and Cable Requirements Available PCI Express expansion card slot
Indicators
LED Indicators 1 - Gigabit Detect (Yellow)
1 - Link/Activity (Green)
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature 0°C to 100°C (32°F to 212°F)
Physical Characteristics
Product Height 1.8 cm [0.7 in]
Product Length 67.9 mm [2.7 in]
Product Width 12 cm [4.7 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.1 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 126 g [4.4 oz]
What's in the Box
Included in Package 1 - Gigabit Ethernet PCI Express Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only

Certifications

Related Products

1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

20,99 € exc VAT
25,19 € inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
19,19 € inc VAT

Accessories