StarTech.com

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

Product ID: ST1000BT32

  • A single 10/100/1000Mbps compatible RJ45 Ethernet port
  • Network Link/Activity and 10/100/1000 Mbps LED indicators
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3x, and IEEE 802.3ab, and supports IEEE 802.1Q VLAN tagging
View More
  • Full and half duplex support
  • Supports Wake-on-LAN function
  • Crossover Detection & Auto-Correction (Auto MDI/MDI-X)
  • Includes a low profile installation bracket
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8110SC
Industry Standards IEEE 802.3, IEEE 802.3ab, IEEE 802.11u
PCI 2.1, 2.2
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 1000 Mbps
MTBF 36,000 Hours
Supported Protocols CSMA/CD
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® NT, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Netware Server 5.x, Netware ODI for DOS
Linux 2.6.x to 4.11.x, Unix
Mac OS X 10.4
Special Notes / Requirements
Note IRQ Line & I/O Address allocated by system
Indicators
LED Indicators 1 - 10/100/1000 Mbits/sec Link/Activity
Environmental
Humidity 10% ~ 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Physical Characteristics
Product Height 6.3 cm [2.5 in]
Product Length 12.3 cm [4.8 in]
Product Width 20 mm [0.8 in]
Weight of Product 53 g [1.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.3 cm [5.6 in]
Package Quantity 1
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 142 g [5 oz]
What's in the Box
Included in Package 1 - Gigabit Ethernet PCI Card
1 - Low Profile bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® NT, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Netware Server 5.x, Netware ODI for DOS
Linux 2.6.x to 4.11.x, Unix
Mac OS X 10.4

Certifications