StarTech.com

1 Port PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot

Product ID: ST100S

  • Single 10/100Mbps RJ45 Ethernet port
  • Compliant with IEEE802.3 CSMA/CD, 802.3 10Base-T and 100Base-TX standards
  • Full and Half duplex mode support
View More
  • Link speed and duplex mode auto-negotiation
  • Link/Activity and 10/100Mbps LED indicators
  • Early interrupt on transmit support
  • Includes a low profile installation bracket
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8100C
Industry Standards IEEE 802.3/802.3u
Interface RJ45 (10/100 Ethernet)
Ports 1
Performance
Compatible Networks 10/100 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 200 Mbits/Sec
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® NT, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.0.4, 9.1 / 9.0
Unix, Linux 2.6 to 4.11.x LTS Versions Only
NetWare 3.x/4.x
Special Notes / Requirements
Note IRQ and I/O Address assigned by system
Indicators
LED Indicators 1 - 10/100Mbps selection
1 - Network link/activity
Power
Power Consumption (In Watts) ≤1.5W
Environmental
Humidity 10~90% RH Non-condensing
Operating Temperature 0°C to 55°C (32°F to 131°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 32 mm [1.3 in]
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 29 mm [1.1 in]
Package Length 14.3 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 133 g [4.7 oz]
What's in the Box
Included in Package 1 - PCI Ethernet Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® NT, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.0.4, 9.1 / 9.0
Unix, Linux 2.6 to 4.11.x LTS Versions Only
NetWare 3.x/4.x

Certifications

Related Products

1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card
ST100SLP
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot

12,99 € exc VAT
15,59 € inc VAT