Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC

Product ID: ST10000SPEX

Add a 10 Gigabit Ethernet port (10 Gbps) to a client, server or workstation through a PCI Express slot

Features
  • 10Gbps PCIe networking over standard Cat 6a cabling

  • IEEE 802.3az compliant energy-efficient chipset

  • Virtualization (VMWare® ESXi and Microsoft Hyper-V®) and iSCSI support

More Features . . .
  • Compliant with PCI Express Rev 2.0 specification, using PCIe x4 (or higher) slot

  • Backward compatible with 1 Gbps and 100 Mbps networks

  • Up to 16K Jumbo Frame support

  • Supports 802.1q VLAN Tagging

  • Supports Checksum Offload (IP, TCP, UDP) and Large send Offload

  • Configured with standard profile bracket, low profile/half-height bracket included

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
398,99 € EUR exc VAT
478,79 € inc VAT

ID: ST10000SPEX

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ST10000SPEX PCI Express 10 Gbps Network Card lets you add a 10-Gigabit Ethernet port to your server or high-powered workstation through a PCI Express x4 (or higher) slot.

With rising demand on network resources due to large file transfers, increase in network users and multimedia content, more bandwidth is often required at various levels of your infrastructure. This 10 Gb NIC offers a cost-effective solution for your file or application server or even a high-powered workstation to transfer more data, faster.

Fully compliant with the IEEE 802.3an 10GBASE-T standard, the card offers added bandwidth over standard Cat 6a cabling, to meet your network needs without an overhaul of your infrastructure wiring, or a costly upgrade to fiber. The 10 Gbps network card also offers compatibility with VMWare® ESXi and Microsoft Hyper-V® virtualization software and iSCSI support to combine LAN and SAN functions.

For peak operating efficiency, the 10GBASE-T card features the Tehuti TN4010 chipset, compliant with 802.3az Energy Efficient Ethernet and with significantly reduced power consumption versus the popular Intel® X540-AT1 chipset. The reduced power consumption also helps to minimize heat generated by the card, to avoid increasing the operating temperature within your server case.

Power Consumption Benchmark

  ST10000SPEX
(Tehuti TN4010)
Intel X540-AT1 Speed
Power Consumption 4.50W 10.8W @ 10 Gbps
3.3.W 7.7W @ 1 Gbps
2.48W 6.4W @ 100 Mbps

 

The card also supports 16K Jumbo Frames, 802.1q VLAN tagging and is backward compatible with 1 Gbps and 100 Mbps network connections. For added versatility, the controller card is equipped with a standard profile bracket and includes a low-profile/half-height bracket for installation in small form-factor computers.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Scale your network performance to meet increased demand, with 10 Gbps speed
  • Increase your bandwidth using existing Cat 6a infrastructure, avoiding costly fiber upgrades
  • Reduce power consumption and cooling requirements for your server, with an energy-efficient chipset
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.10.3 to 10.13
Linux 2.6.24 to 4.11.x LTS Versions only
VMWare® ESXi 5.0/5.1/6.0 and Microsoft Hyper-V®

Applications
  • Add 10Gbps network connectivity to file or application servers and high-performance workstations
  • Upgrade your onboard network adapter to 10 Gigabit for faster communication
  • Create a video / audio editing console with 10 Gbps access to network storage
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Tehuti - TN4010
Marvell - 88X3110
Industry Standards IEEE 802.3an (10GBASE-T), IEEE 802.3ab (1GBASE-T), IEEE 802.3u (100BASE-T), IEEE 802.3az (EEE – Energy Efficient Ethernet)
PCI Express Rev 2.0
Interface RJ45 (10 Gigabit Ethernet)
Ports 1
Performance
Compatible Networks 100/1000/10000 Mbps (10Gb)
Full Duplex Support Yes
Jumbo Frame Support 16K max.
Maximum Data Transfer Rate 10 Gbps
Promiscuous Mode Yes
Supported Protocols IEEE 802.3ad (link aggregation), IEEE 802.1q (VLAN tagging), RFC 2819 (RMON MIB statistics)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.10.3 to 10.13
Linux 2.6.24 to 4.11.x LTS Versions only
VMWare® ESXi 5.0/5.1/6.0 and Microsoft Hyper-V®
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 slot
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 83 mm [3.3 in]
Product Weight 49 g [1.7 oz]
Product Width 19 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 146 g [5.2 oz]
What's in the Box
Included in Package 1 - 1 Port PCI Express 10GBase-T Network Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI

Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
218,39 € inc VAT

1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2

1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

36,99 € exc VAT
44,39 € inc VAT

* Product appearance and specifications are subject to change without notice.