Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card

Product ID: ST1000SPEX42

Add four Gigabit network interfaces to a Desktop PC or Server with an available PCI Express x4 slot

Features
  • Four independent 10/100/1000 RJ45 Ethernet ports

  • Jumbo Frame support up to 9k

  • Fully Compliant with IEEE 802.3 IEEE 802.3u and IEEE 802.3ab

More Features . . .
  • Support for IEEE 802.1Q VLAN tagging and IEEE 802.1P Layer 2 Priority Encoding

  • Crossover Detection & Auto-Correction (Auto MDIX)

  • Microsoft NDIS5 Checksum Offload (IP, TCP, UDP) and Large send Offload Support

  • On-chip 48KB Transmit/Receive Buffer

  • Wake-on-LAN and Remote Wake-up Support

  • Supports Full Duplex Flow Control (IEEE 802.3x)

  • Supports Pair Swap/Polarity/Skew Correction

  • PCI Express base specification 1.1 compliant

  • Supports PCI Message Signaled Interrupt (MSI)

  • Auto-sensing, self-configuring 10/100/1000 Mbps performance

Prices may be lower from Resellers:

INGAT
Available in
299,99 € EUR exc VAT
359,99 € inc VAT

ID: ST1000SPEX42

May be in stock with Resellers/Distributors

This product has been replaced with:
4-Port PCIe Gigabit Network Adapter Card (ST1000SPEX43)

For more products like this please visit our European online store today!

The ST1000SPEX42 4-port Ethernet Card is an IEEE 802.3/u/ab standards compliant PCIe network adapter, which adds connections to up to four separate high-speed Gigabit networks from a single desktop client, server or workstation.

Suitable for any PCI Express (x4) enabled computer, this Gigabit Ethernet Network Adapter Card offers a practical, cost-effective resource for business, corporate or government environments, with support for high performance 4-channel networking and maximum throughput up to 1000Mbps in each direction (2000 Mbps total) - up to ten times faster than 10/100 Ethernet.

Compatible with a broad range of operating systems, this versatile PCIe Gigabit NIC is suitable for many SMB and Enterprise applications such as virtualized environments that require multiple NICs (check your VM software for chipset compatibility).

The ST1000SPEX42 is backed by a StarTech.com 2-year hardware warranty and free lifetime technical support.

The StarTech.com Advantage
  • Protect critical networked systems with four redundant, independent Gigabit Ethernet ports
  • Optimize network traffic with support for advanced features such as Jumbo Frames and VLAN tagging
  • Maximize your virtualized server’s networking efficiency with dedicated ports
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64), 2000
Windows Server® 2012, 2008 R2, 2003
Mac OS® 10.4 and up (Tested up to 10.10)
Linux 2.4.x and later (Tested up to 3.5)

Applications
  • Specially designed for desktop PC clients, servers, and workstations with few PCI Express slots available
  • Ideal for VM environments with multiple operating systems, requiring shared or dedicated NICs
  • Provide redundant connectivity to ensure an uninterrupted network connection
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile
Chipset ID Realtek - RTL8111E
PLX - PEX8608
Industry Standards Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 4
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 1000Mbps
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 4 - RJ-45 Female
Software
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64), 2000
Windows Server® 2012, 2008 R2, 2003
Mac OS® 10.4 and up (Tested up to 10.10)
Linux 2.4.x and later (Tested up to 3.5)
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 slot
Indicators
LED Indicators 4 - Green - Link LED
4 - Yellow - Activity LED
Power
Power Consumption (In Watts) PCIe: +3.3V @ 1A maximum
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 16 mm [0.6 in]
Product Length 128 mm [5 in]
Product Weight 100 g [3.5 oz]
Product Width 102 mm [4 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 212 g [7.5 oz]
What's in the Box
Included in Package 1 - 4 Port PCI Express Network Card
1 - Driver CD
1 - Instruction Manual
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S

1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

22,99 € exc VAT
27,59 € inc VAT

* Product appearance and specifications are subject to change without notice.