StarTech.com

4 Port Gigabit Power over Ethernet PCIe Network Card - PSE / PoE PCI Express NIC

Add 4 Gigabit Power over Ethernet ports to a PCI Express-enabled computer

Product ID: ST4000PEXPSE

  • Four 10/100/1000 Mbps compatible PoE RJ45 ports
  • Fully compliant with IEEE 802.3at (Type 1 & 2) Power over Ethernet standards
  • Power Sourcing Equipment (PSE) supports up to 48V, 25.5 Watts max. output per port
View More
  • Built-in SATA and LP4 Molex power connector
  • Up to 9K Jumbo Frame support
  • Wake-on-LAN (Remote Wake-up) support
  • Supports Pair Swap, Polarity and Skew Correction
353,99 € EUR exc VAT
424,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile
Chipset ID Realtek - RTL8111E
Industry Standards IEEE 802.3at, 802.3af, 802.3, 802.3u, 802.3ab, 802.3az Draft 2.2 Energy-Efficient Ethernet (EEE), 802.1q VLAN tagging, 802.1p Layer 2 Priority Encoding and 802.3x Full Duplex Flow Control
Interface RJ45 (Gigabit Ethernet)
Port Style Integrated on Card
Ports 4
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 2000 Mbps (Full-duplex)
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 4 - RJ-45 Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions Only
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System and Cable Requirements Available full height (standard profile) PCI Express expansion slot
Available LP4 Molex or SATA power connector
Indicators
LED Indicators 4 - Link/ Activity (green)
4 - PoE Active (yellow)
Power
Output Voltage 48 DC
Environmental
Humidity 10~90% RH (Non-condensing)
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -40°C to 75°C (-40°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 24.3 cm [9.6 in]
Product Width 18 mm [0.7 in]
Weight of Product 102 g [3.6 oz]
Packaging Information
Package Height 66 mm [2.6 in]
Package Length 29.6 cm [11.7 in]
Package Width 18.8 cm [7.4 in]
Shipping (Package) Weight 428 g [15.1 oz]
What's in the Box
Included in Package 1 - PCI Express Network Card
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions Only

Certifications

Related Products

Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE
ST2000PEXPSE
Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE

Add two Power-over-Ethernet Gigabit Ports to a PCI Express-enabled Computer

181,99 € exc VAT
218,39 € inc VAT
4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card
ST1000SPEX42
4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card

Add four Gigabit network interfaces to a Desktop PC or Server with an available PCI Express x4 slot

299,99 € exc VAT
359,99 € inc VAT
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
218,39 € inc VAT
Dual Port Gigabit PCI Express Server Network Adapter Card - PCIe NIC
ST1000SPEXD4
Dual Port Gigabit PCI Express Server Network Adapter Card - PCIe NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

111,99 € exc VAT
134,39 € inc VAT
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
IES61002POE
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable

Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input

518,99 € exc VAT
622,79 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

426,99 € exc VAT
512,39 € inc VAT