StarTech.com

4-Port PCIe Gigabit Network Adapter Card

Add four Gigabit Ethernet ports to a client, server or workstation through one PCI Express slot

Product ID: ST1000SPEX43

  • Add four independent Gigabit RJ45 ports to connect to multiple networks for high-bandwidth workstations and servers
  • Realtek RTL8111G chipset for reliable performance
  • Supports full-duplex flow control
View More
  • Fully compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab networks
  • Supports autonegotiation with next-page capacity
  • Crossover detection and auto-correction (Auto-MDIX)
  • Up to 9K jumbo frame support
  • Support for IEEE 802.1Q VLAN tagging and IEEE 802.1P layer 2 priority encoding
  • Microsoft NDIS5 checksum offload (IP, TCP, UDP) and large send offload support
218,99 € EUR exc VAT
262,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile
Chipset ID Realtek - RTL8111G
Industry Standards Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 4
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 2000Mbps (Full Duplex)
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 4 - RJ-45 Female
Software
OS Compatibility Windows® XP, 7, 8, 8.1, 10
Windows Server® 2003, 2012, 2016, 2019
Linux Kernel 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 or higher (x8, x16) slot
Indicators
LED Indicators 4 - Link
4 - Activity
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -40°C to 75°C (-40°F to 167°F)
Physical Characteristics
Color Yellow
Product Height 1.8 cm [0.7 in]
Product Length 13.8 cm [5.4 in]
Product Width 12 cm [4.7 in]
Weight of Product 95 g [3.4 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 14.5 cm [5.7 in]
Package Width 20.9 cm [8.2 in]
Shipping (Package) Weight 184 g [6.5 oz]
What's in the Box
Included in Package 1 - PCIe Gigabit network card - 4 port

Compatibility

View full OS compatibility
Windows® XP, 7, 8, 8.1, 10
Windows Server® 2003, 2012, 2016, 2019
Linux Kernel 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

20,99 € exc VAT
25,19 € inc VAT
4-Port Gigabit Ethernet Network Card - PCI Express, Intel I350 NIC
ST4000SPEXI
4-Port Gigabit Ethernet Network Card - PCI Express, Intel I350 NIC

Add four Gigabit Ethernet ports to a client, server or workstation through a single PCI Express slot

362,99 € exc VAT
435,59 € inc VAT