StarTech.com

1 Port PCIe 4 Speed 5GBASE-T/NBASE T Ethernet Network Card

Add an Ethernet port to a PC client, server or workstation supporting four network speeds: 5G/2.5G/1G/100Mbps

Product ID: ST5GPEXNB

  • Cost-effective and versatile Ethernet connectivity supporting four network speeds: 5G, 2.5G, 1G and 100Mbps
  • Achieve up to 2.5Gbps and 5Gbps speeds on your existing Cat5e cabling infrastructure
  • Compliant with 5GBase-T and NBase-T (Draft IEEE802.3bz) specifications
View More
  • Windows®, macOS, Linux® support
  • 9K jumbo frame support
268,99 € EUR exc VAT
322,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Tehuti - TN4010
Marvell - 88E2010P
Industry Standards IEEE 802.3bz (NBase-T)
IEEE 802.3ab (1000Base-T)
IEEE 802.3u (100BASE-TX)
IEEE 802.3ad (Link Aggregation)
IEEE 802.1q (VLAN tagging)
PCI Express Rev 2.0
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps
Promiscuous Mode Yes
PXE No
Supported Protocols IEEE 802.3ad (Link aggregation)
IEEE 802.1q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 10
Windows® Server 2008 R2
Windows® Server 2012 R2
Windows® Server 2016
Windows® Server 2019
Mac OS® 10.12 to 10.14
Linux 2.6.32 - 4.x LTS versions only
Indicators
LED Indicators 1 - Link speed
1 - Link/Activity
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 80 mm [3.1 in]
Product Width 12 cm [4.7 in]
Weight of Product 138 g [4.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - network card
1 - low-profile mounting bracket
1 - driver CD
1 - instruction manual
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® 7, 8, 10
Windows® Server 2008 R2
Windows® Server 2012 R2
Windows® Server 2016
Windows® Server 2019
Mac OS® 10.12 to 10.14
Linux 2.6.32 - 4.x LTS versions only

Certifications

Related Products

1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC
ST10000SPEX
1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC

Add a 10 Gigabit Ethernet port (10 Gbps) to a client, server or workstation through a PCI Express slot

298,99 € exc VAT
358,79 € inc VAT
4-Port Gigabit Ethernet Network Card - PCI Express, Intel I350 NIC
ST4000SPEXI
4-Port Gigabit Ethernet Network Card - PCI Express, Intel I350 NIC

Add four Gigabit Ethernet ports to a client, server or workstation through a single PCI Express slot

362,99 € exc VAT
435,59 € inc VAT
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
PEX10000SFP
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter

Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network

308,99 € exc VAT
370,79 € inc VAT
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC
ST1000SPEXI
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC

Add Gigabit Ethernet to a client, server or workstation through a PCI Express slot

41,99 € exc VAT
50,39 € inc VAT
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
218,39 € inc VAT
1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card
ST10GSPEXNB
1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card

Add an Ethernet port to a server or workstation, with support for five network speeds: 10G/5G/2.5G/1G/100Mbps

258,99 € exc VAT
310,79 € inc VAT
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

27,99 € exc VAT
33,59 € inc VAT

Accessories