StarTech.com

PCI Express (PCIe) Gigabit Ethernet Multimode SC Fiber Network Card Adapter NIC - 550m

Connect a PCI Express-based desktop or rackmount PC directly to a Gigabit multimode SC fiber optic network

Product ID: PEX1000MMSC2

  • Maximum fiber distance of 550m
  • Supports Full/Half-duplex Auto-Negotiation
  • Includes low-profile/half-height installation bracket
View More
  • Compliant with IEEE802.3z 1000Base-SX, IEEE 802.1Q VLAN Tagging, IEEE 802.1P Layer 2 Priority Encoding, IEEE 802.3x full duplex flow control
  • Supports RFC 1157 SNMP v1 for remote management
  • Jumbo Frame Support
  • Supports PCI Message Signaled Interrupt (MSI)
  • Preboot Execution Environment (PXE) 2.1
  • Supports Wake-on-LAN remote wake-up
  • Advanced Configuration Power Management Interface (ACPI) 2.0
226,99 € EUR exc VAT
272,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8168E
Marvell - 88E1111B1
Industry Standards IEEE802.3z 1000BASE-SX, IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding, IEEE 802.3x full duplex flow control, RFC 1157 SNMP v1
Interface Fiber Ethernet
Ports 1
Performance
Buffer Size 48 KB
Compatible Networks 1000 Mbps (1 Gbps)
Full Duplex Support Yes
Maximum Data Transfer Rate 2000 Mbps (2 Gbps) - Full-Duplex
MTBF 361, 978 hours
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - Fiber Optic SC Duplex Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.5 to 10.9
Linux 2.4.x to 4.11.x LTS Versions only
Microsoft Hyper-V®
Special Notes / Requirements
Note Not compatible with 10/100 Mbps
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Yellow)
Power
Power Consumption (In Watts) 3.2W Max
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 11.8 cm [4.6 in]
Product Length 12 cm [4.7 in]
Product Width 18 mm [0.7 in]
Weight of Product 66 g [2.3 oz]
Packaging Information
Package Height 49 mm [1.9 in]
Package Length 21.8 cm [8.6 in]
Package Width 17.1 cm [6.7 in]
Shipping (Package) Weight 208 g [7.3 oz]
What's in the Box
Included in Package 1 - 1 Port PCI Express Gigabit Fiber Network Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.5 to 10.9
Linux 2.4.x to 4.11.x LTS Versions only
Microsoft Hyper-V®

Certifications

Related Products

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
PEX1000MMSC
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m

Add a gigabit Multi-mode SC fiber port to your system through PCI Express

207,99 € exc VAT
249,59 € inc VAT
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC
PEX1000SFP2
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC

Connect a PCI Express-based desktop or rackmount PC directly to a fiber optic network using the Gigabit SFP of your choice

226,99 € exc VAT
272,39 € inc VAT