StarTech.com

1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC

Add Gigabit Ethernet to a client, server or workstation through a PCI Express slot

Product ID: ST1000SPEXI

  • Add a 10/100/1000 RJ-45 Ethernet port to a client, server or desktop through one PCIe slot
  • Intel I210-AT chipset
  • PXE network boot
View More
  • Fully compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
  • Auto MDIX support
  • Autonegotiation support
  • Wake-on-LAN support
  • Up to 9K jumbo frame support
  • IEEE802.3az Energy Efficient Ethernet (EEE)
  • Supports IEEE 802.1Q VLAN tagging
  • Supports Audio-Video Bridging
  • Full or low-profile (LP bracket included) installation
  • Full duplex support
41,99 € EUR exc VAT
50,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel - I210-AT
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T
IEEE 802.1Q VLAN Tagging
IEEE 802.3x Full Duplex Flow Control
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 2000 Mbps (full-duplex)
Promiscuous Mode Yes
Supported Protocols IEEE 802.3ad (link aggregation), IEEE 1588 (time sync)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express expansion card slot
Indicators
LED Indicators 1 - 100/1000 Mbps Indicator
1 - Link/Activity
Power
Power Consumption (In Watts) Max 0.8W
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 1.8 cm [0.7 in]
Product Length 12 cm [4.7 in]
Product Width 66 mm [2.6 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 100 g [3.5 oz]
What's in the Box
Included in Package 1 - 1 Port Network Card
1 - Low Profile Bracket
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS versions only

Certifications

Related Products

4-Port Gigabit Ethernet Network Card - PCI Express, Intel I350 NIC
ST4000SPEXI
4-Port Gigabit Ethernet Network Card - PCI Express, Intel I350 NIC

Add four Gigabit Ethernet ports to a client, server or workstation through a single PCI Express slot

362,99 € exc VAT
435,59 € inc VAT
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

27,99 € exc VAT
33,59 € inc VAT

Accessories