StarTech.com

Thunderbolt to Gigabit Ethernet plus USB 3.0 - Thunderbolt Adapter

Add a Gigabit Ethernet port and a USB 3.0 hub port to your Thunderbolt™-equipped MacBook® or Ultrabook™

Product ID: TB2USB3GE

  • 1 x Gigabit Ethernet & 1 x USB 3.0 port (5Gbps), through a Thunderbolt connection
  • Compact and durable case design with an integrated Thunderbolt cable, for maximum portability
  • Supports Thunderbolt data rates of up to 10Gbps, with 2 dedicated PCI Express lanes (one per port)
View More
  • Plug-and-play installation on supported operating systems using native drivers
  • Ethernet port supports 10/100/1000Mbps connections, Full-Duplex operation, Jumbo Frames (up to 9.6K)
  • USB 3.0 port supports UASP and is backward compatible with USB 2.0
  • Silver sandblast finish with rubberized grips, matching Apple® MacBooks
  • Bus-powered - no external power required
149,99 € EUR exc VAT
179,99 € EUR inc VAT

Overview

The TB2USB3GE Thunderbolt™ to Gigabit Ethernet + USB 3.0 Adapter lets you expand your MacBook or laptop connectivity through a single, compact adapter with both Gigabit Ethernet and USB 3.0, delivering reliable performance, connection possibilities and rugged portability.

Fast, Reliable Performance

Experience fast, effective and reliable performance from your essential peripherals! Leveraging the 10Gbps bandwidth of your Thunderbolt port for this dual-purpose adapter gives you reliable 1Gbps Ethernet and 5Gbps USB 3.0 connectivity, while enabling you to use both to their full capacity.

To maximize efficiency, the Thunderbolt adapter separates traffic from each interface into its own dedicated 5Gbps PCI Express lane, effectively avoiding bottlenecks when both ports are in use. This practical adapter gives you fast, robust external connectivity, offered by revolutionary Thunderbolt technology.

Thunderbolt performance with dedicated PCI Express lanes

Connection Possibilities

Take full advantage of your current peripherals! Saving you the added expense of purchasing new devices, the adapter lets you simultaneously connect your existing devices through your Thunderbolt port. Combining Thunderbolt to Ethernet and Thunderbolt to USB 3.0 functionality into a single adapter gives you two essential interfaces that are unavailable or limited on most Thunderbolt-equipped systems, making it easy for business users and home users alike to stay connected.

Whether you’re in a boardroom with a weak WiFi signal, or in a hotel with only a wired network connection, this adapter has you covered. Plus, the USB 3.0 port (with UASP support) can be used to connect a storage device, USB hub, USB printer, or sync with your tablet or smartphone.

Thunderbolt to Gigabit Ethernet + USB 3.0 application diagram

Rugged Portability

Get work done on the go, and look great doing it! A rugged and travel-friendly design lets you tuck the adapter neatly into your laptop bag, plus the lightweight casing merges portability with durability to offer quality protection that lets you take the adapter anywhere.

The sleek and stylish adapter aesthetically matches your MacBook Pro® or MacBook Air®, with a silver sandblast finish and black rubberized grips. Plus, the compact adapter requires no external power, and integrates a built-in Thunderbolt cable as well as hassle-free plug-and-play installation.

Thunderbolt to Gigabit Ethernet + USB 3.0 design elements

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

View more

Applications

Add 2 essential connectivity ports to your Thunderbolt-equipped MacBook Pro, MacBook Air, laptop or Ultrabook™

Connect to a wired, Gigabit Ethernet connection where wireless signals are limited or unavailable

Add an extra USB 3.0 port to connect your peripherals at home, in the office or while traveling

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt
Chipset ID Intel - DSL2210
Broadcom - BCM57762
ASMedia - ASM1042A
Industry Standards IEEE 802.3i (10BASE-T), IEEE 802.3u (100BASE-T), IEEE 802.3ab (1GBASE-T), IEEE 802.1Q VLAN tagging, IEEE 802.3x full duplex flow control, IEEE 802.1P Layer 2 Priority Encoding, IEEE 802.3az (EEE – Energy Efficient Ethernet)
Interface RJ45 (Gigabit Ethernet)
USB 3.0
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9.6K max.
Maximum Data Transfer Rate 10 Gbps (Thunderbolt)
5 Gbps (USB 3.0)
2 Gbps (Ethernet – Full Duplex)
Promiscuous Mode Yes
UASP Support Yes
Connector(s)
Connector Type(s) 1 - Thunderbolt™ (20-pin) Male
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 8, 8.1, 10
Mac OS® 10.8.4 to 10.13
Indicators
LED Indicators 1 - Ethernet Link Speed
1 - Ethernet Activity
Environmental
Operating Temperature -10°C to 55°C (14°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 130 mm [5.1 in]
Color Silver
Enclosure Type Plastic
Product Height 20.5 mm [0.8 in]
Product Length 78 mm [3.1 in]
Product Weight 71 g [2.5 oz]
Product Width 48.5 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 157 g [5.5 oz]
What's in the Box
Included in Package 1 - Thunderbolt Adapter
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 8, 8.1, 10
Mac OS® 10.8.4 to 10.13

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
83,99 € inc VAT
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt
S252SMTB3
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

386,99 € exc VAT
464,39 € inc VAT
4-Bay Enclosure for 3.5in SATA Drives - Thunderbolt 2 - RAID
S354SMTB2R
4-Bay Enclosure for 3.5in SATA Drives - Thunderbolt 2 - RAID

Bandwidth hungry? Your solution is here:
Quad-bay high capacity storage with lightning fast performance.

634,99 € exc VAT
761,99 € inc VAT

Accessories