StarTech.com

56K USB Dial-up and Fax Modem - V.92 - External - Hardware Based

Add dial-up internet access and external fax modem support to your laptop or desktop computer through USB

Product ID: USB56KEMH2

  • Add dial-up support to a laptop, tablet or desktop computer when broadband access is not available
  • Data transfer rates up to 56Kbps (down) and 33.6Kbps (up)
  • Full speed (12MHz) USB interface, compatible with USB 2.0
View More
  • Compatible with V.92, V.90, V.34, V.32bis, V.32, V.22bis, V.22, V.23, V.21 Bell 212A and Bell 103 data modes
  • Compatible with V.17, V.29, V.27, V.21 Ch 2, EIA/TIA 578 Class 1 and T.31 Fax Class 1.0 fax modes
  • Fax transfer rates at 14.4Kbps
  • Caller ID detection and Telephone Answering Machine (TAM) support
60,99 € EUR exc VAT
73,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Conexant - CX93010-21Z
Ports 1
Performance
Maximum Data Transfer Rate 56 Kbps Down
36.6 Kbps Up
14.4 Kbps Fax
Modulation

Modem Modulation:
ITU-T V.92 / V.90, V.34, V.32bis, V.32, V.22bis, V.22, V.23, V.21 Bell 212A and Bell 103

Fax Modulation:
V.17, V.29, V.27 Ter, V.21 channel 2

Data Compression:
V.44, V.42bis and MNP 5

Type and Rate USB 1.1 - 12 Mbit/s
Connector(s)
Connector Type(s) 1 - RJ-11
Software
OS Compatibility Windows® XP, 7, 8, 8.1, 10
Windows® Server 2008 R2, 2012 R2, 2016, 2019
Mac OS 10.9 to 10.10
Linux kernel 3.16 to 4.4 (LTS Versions Only)
Indicators
LED Indicators 1 - Data
1 - OH
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 77 mm [3 in]
Product Width 27 mm [1.1 in]
Weight of Product 28 g [1 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 16.3 cm [6.4 in]
Package Width 13.6 cm [5.4 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - USB 56K modem
1 - RJ11 cable
1 - driver CD
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® XP, 7, 8, 8.1, 10
Windows® Server 2008 R2, 2012 R2, 2016, 2019
Mac OS 10.9 to 10.10
Linux kernel 3.16 to 4.4 (LTS Versions Only)

Certifications

Accessories