Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Mini USB Bluetooth 4.0 Adapter - 10m (33ft) Class 2 EDR Wireless Dongle

Product ID: USBBT2EDR4

Add Bluetooth 4.0 capabilities to a laptop or desktop computer through USB

Features
  • Bluetooth® 4.0 LE +EDR compliant Bluetooth Smart Ready transceiver

  • Class 2 device with 10m (33ft) effective range

  • Support for Enhanced Data Rate (EDR) with data transfer rates up to 3 Mbps

More Features . . .
  • Low power consumption

  • Ultra-compact form factor

  • Backward compatible with Bluetooth v3.0, 2.x and 1.x devices

Prices may be lower from Resellers:

INGAT
Available in
17,99 € EUR exc VAT
21,59 € inc VAT

ID: USBBT2EDR4

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBBT2EDR4 Class 2 USB Bluetooth® 4.0 Adapter lets you add Bluetooth wireless capabilities to a laptop or desktop computer through USB, with support for transfer distances of up to 10m (33ft).

This Bluetooth adapter is based on the well-established Broadcom® 20702 chip, offering reliable throughput and Packet Loss Concealment (PLC) technology which reduces errors / dropped connections and improves audio performance.

Compliant with Bluetooth 4.0 LE +EDR , the USB Bluetooth adapter offers data transfer rates up to 3 Mbps and low power consumption. This Bluetooth Smart Ready transceiver is an effective way to connect to a rapidly growing list of the Bluetooth Smart peripherals on the market, including the latest Apple® and Android™ smartphones and tablets, headsets or monitoring equipment. Bluetooth v4.0 also integrates added security for all transfers using 128-bit AES encryption.

A conveniently portable device, this ultra-compact adapter is unobtrusive when connected to your laptop, so you won't have to remove it each time you store your laptop in a carrying case or bag. The adapter is also backward compatible with previous Bluetooth standards (v3.0, 2.x, and 1.x) to ensure connectivity with all of your Bluetooth devices.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Connect to the latest Bluetooth devices with Bluetooth version 4.0 support
  • Communicate across distances of up to 10m (33ft) with a Bluetooth Class 2 transceiver
  • Leave the unobtrusive USB dongle connected while you travel, for maximum portability
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003
Mac OS® 10.8 to 10.13

Applications
  • Connect Bluetooth peripherals such as keyboard/mouse sets, smart phones, headphones / headsets and healthcare equipment to your computer system
  • Reduce cable clutter by using Bluetooth wireless technology instead of traditional wired devices
  • Connect peripherals wirelessly to a computer in a remote/secure location
  • Connect peripherals in an industrial setting where the computer can be kept away from the work areas
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Broadcom - 20702
Industry Standards Bluetooth v4.0, v2.1, EDR
Performance
Frequency 2.4GHz ~ 2.4835GHz
Max Distance 10 m / 33 ft
Maximum Data Transfer Rate 3 Mbps
Modulation GFSK, 8DPSK
Connector(s)
Connector Type(s) 1 - Bluetooth Class 2.0
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003
Mac OS® 10.8 to 10.13
Special Notes / Requirements
System and Cable Requirements Available USB port
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature -10°C to 50°C (14°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 6 mm [0.2 in]
Product Length 19 mm [0.7 in]
Product Weight 3 g [0.1 oz]
Product Width 15 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 20 g [0.7 oz]
What's in the Box
Included in Package 1 - USB Bluetooth Adapter
1 - Driver CD
1 - Instruction Manual
Mini USB Bluetooth 4.0 Adapter - 50m (165ft) Class 1 EDR Wireless Dongle
USBBT1EDR4

Mini USB Bluetooth 4.0 Adapter - 50m (165ft) Class 1 EDR Wireless Dongle

Add Bluetooth 4.0 capabilities to a laptop or desktop computer through USB

29,99 € exc VAT
35,99 € inc VAT

Mini USB Bluetooth 2.1 Adapter - Class 1 EDR Wireless Network Adapter
USBBT1EDR2

Mini USB Bluetooth 2.1 Adapter - Class 1 EDR Wireless Network Adapter

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

19,99 € exc VAT
23,99 € inc VAT

Mini USB Bluetooth 2.1 Adapter - Class 2 EDR Wireless Network Adapter
USBBT2EDR2

Mini USB Bluetooth 2.1 Adapter - Class 2 EDR Wireless Network Adapter

Add Bluetooth 2.0 with EDR capabilities to a computer, through USB

16,99 € exc VAT
20,39 € inc VAT

* Product appearance and specifications are subject to change without notice.