Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1-Port to 4-Port VDSL2 Ethernet Extender Kit Over Single-Pair Wire - 10/100Mbps - 1km

Product ID: 410VDSLEXT2

Scale your 10/100 Mbps Ethernet network 1km over RJ11 phone lines and remotely connect four RJ45 network devices

Features
  • Reduce additional expenses using your existing phone line infrastructure or RJ11 cable

  • Connect multiple RJ45 network devices directly to the receiver, with an integrated 4-port Ethernet switch

  • Create a convenient point-to-point extension over longer distances than standard 10/100Mbps Ethernet cable

More Features . . .
  • Quickly configure and manage your network with a simple web-based interface

  • 8kV air and 4kV contact ESD and surge protection

  • Supports IP, port, and MAC address filtering

  • Supports VLAN tagging, Quality of Service (QoS), auto-MDIX, Auto-Negotiation, and full-duplex operation

Prices may be lower from Resellers:

INGAT
Available in
509,99 € EUR exc VAT
611,99 € inc VAT

ID: 410VDSLEXT2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The 1-port to 4-port VDSL2 Ethernet extender kit lets you connect up to 4 remote network segments or devices to your network, using RJ11 phone cable.

This VDSL2 extender is easy to use and integrates a 4-port Ethernet switch on the receiver unit, which reduces the expense of purchasing additional network switches or routers.

1 to 4 port VDSL2 solution that lets you extend a network over RJ 11 cable

Span your network, even across long distances

The extender reduces the hassle of networking your isolated devices or server rooms by overcoming the 330ft (100m) distance limitations of common CATx Ethernet cable. It’s perfect for connecting remote IP cameras or user workstations using single-pair copper wire such as telephone cable.

The versatile extender spans your network at distances up to 3300ft (1000m) at 40Mbps, or 1000ft (300m) at 100Mbps throughput.

Save your money, use with existing infrastructure

With a built-in 4-port Ethernet switch, you don’t have to purchase additional networking equipment at the remote location. Plus, you can deliver network access across the existing phone line infrastructure for added cost savings, or simply use a single point-to-point RJ11 cable.

The reliable extender is ideal for networking separate buildings at the same location, or for use in older buildings that only have plain old telephone service (POTS). It gives you more network connectivity options in locations where standard CATx wired or wireless access is unavailable or unreliable.

Suits your needs, right out-of-the box

This extender kit is the perfect all-in-one extension solution. With an integrated DIP switch as well as web-based customization, you have all the tools needed for simple yet effective network extension and management.

The web-interface lets you tweak settings such as IP, port, and MAC address filtering, and to get you up and running quickly there’s no driver or software installation required.

The 410VDSLEXT2 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Connect users in isolated areas of a large complex or separate buildings using existing RJ11
  • Deploy in stone, concrete, or heritage buildings where network connectivity is typically unavailable
  • Extend network access and connect multiple IP cameras or Wi-Fi access points in remote areas of a stadium, auditorium, or campus
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Metanoia - MT3201
Metanoia - MT2201GL-B1
Metanoia - MT2301GL-A1
Metanoia - MT3301GN-A3
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX
VDSL2 ITU-T G.993.2, VDSL ITU-T G.993.1, and VDSL2/VDSL ITU-T G.997.1 compliant
IEEE 802.3x Full Duplex Flow Control, IEEE 802.1Q VLAN Tagging, IEEE 802.1P Quality of Service (QoS)
Ports 4
Regulatory Approvals EN61000-4-5 4KV
EN61000-4-2 - Air +/- 8KV, Contact +/- 4KV
Performance
Auto MDIX Yes
Auto-Negotiation Yes
Full Duplex Support Yes
Jumbo Frame Support No
Max Distance 1 km (0.6 mi)
Maximum Data Transfer Rate 200 Mbps - Full-Duplex
MTBF Transmitter Unit: 73,519 Hours
Receiver Unit: 66,436 Hours
VLAN Tagging Yes
Connector(s)
Local Unit Connectors 2 - RJ-45 Female
Remote Unit Connectors 4 - RJ-45 Female
1 - RJ-11 Female
Special Notes / Requirements
Note Dimensions (LxWxH) and Weights (oz/g)
Transmitter Unit: 95 x 72 x 22 mm - 3.1 oz [87 g]
Receiver Unit: 178 x 130 x 37 mm - 10.6 oz [300 g]
Indicators
LED Indicators Please see product manual
Power
Center Tip Polarity Positive
Input Current 0.36 A
Input Voltage 100 ~ 240 AC
Output Current 1.0 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 4.5
Power Source 2 AC Adapters Included
Environmental
Humidity Transmitter Unit: 10~90% RH (Non-Condensing)
Receiver Unit: 10~95% RH (Non-Condensing)
Operating Temperature Transmitter Unit: 0°C to 50°C (32°F to 122°F)
Receiver Unit: 0°C to 45°C (32°F to 113°F)
Storage Temperature Transmitter Unit: -10°C to 70°C (14°F to 158°F)
Receiver Unit: -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 60 mm [2.4 in]
Product Length 180 mm [7.1 in]
Product Weight 408 g [14.4 oz]
Product Width 135 mm [5.3 in]
Packaging Information
Shipping (Package) Weight 1.4 kg [3.1 lb]
What's in the Box
Included in Package 1 - 1 Port VDSL2 Ethernet Transmitter
1 - 4 Port VDSL2 Ethernet Receiver
2 - Universal Power Adapters (NA/UK/EU)
1 - RJ45 to VDSL2 Cable
1 - RJ11 Cable
1 - Instruction CD
1 - Instruction Manual

Power Adapters (2)

DC Power Adapter - 12V, 2A
SVA12M2NEUA

DC Power Adapter - 12V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
29,99 € inc VAT

DC Power Adapter - 12V, 5A
SVA12M5NA

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

80,99 € exc VAT
97,19 € inc VAT

Bulk Network Cables (1)

Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue
WIRC5ECMR

Bulk Cat 5e Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue

Make reliable Ethernet connections in applications requiring CMR-rated cable

157,99 € exc VAT
189,59 € inc VAT

* Product appearance and specifications are subject to change without notice.