StarTech.com

1-Port 60W PoE Injector + PoE Splitter Kit

60W Ultra PoE Kit | 60W Over 100 m | 802.3af/at/bt Compatible | 10/100/1000Mbps

Product ID: UPOESPLT1G

  • Splitter separates the PoE power from the data over RJ45 Ethernet cable into 12V/19V/24V DC output
  • Injector delivers Ethernet digital data with 54V DC power over twisted-pair cables
  • Supports 10/100/1000Mbps speeds over a distance of up to 100 meters
View More
  • Injector complies with IEEE 802.3af/at/bt PoE end-span/mid-span PSE
  • Splitter complies with IEEE 802.3af/at standard with 802.3bt compatibility
248,99 € EUR exc VAT
298,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T
IEEE 802.3u 100BASE-T
IEEE 802.3ab 1000BASE-T
IEEE 802.3af PoE
IEEE 802.3at PoE+
IEEE 802.3bt PoE++ (4PPoE)
Performance
Auto MDIX No
Flow Control No support flow control
(Ports are all pin to pin pass)
Full Duplex Support No
Jumbo Frame Support No
Max Distance 100 m / 330 ft
Maximum Cable Length 100 m [328 ft]
MTBF 50,000 hrs @ 25 degrees C
PoE Usage 60W+
40W
20W
Remote Management Ability No
Supported Voltage 12V
19V
24V
Switching Architecture No support for switching architecture
Connector(s)
Connector A 1 - RJ-45 (PoE+) Female
4 - RJ-45 (PoE+) Female
Connector B 1 - RJ-45 Female
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 1 - System power
1 - PoE in use
1 - Legacy mode
3 - PoE Usage 20W/40W/60W+
Power
Center Tip Polarity Positive
Input Current 2A
Input Voltage 100 - 240 AC
Output Current 1.33 A
Power Consumption (In Watts) 71.82
Environmental
Humidity 5% to 90% Relative Humidity, non-condensing
Operating Temperature 0 to 50 degrees C
Storage Temperature -10 to 70 degrees C
Physical Characteristics
Color Black & Brown
Material Metal
Product Height 8.5 cm [3.3 in]
Product Length 39 cm [15.4 in]
Product Width 23.3 cm [9.2 in]
Weight of Product 300 g [10.6 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 28.4 cm [11.2 in]
Package Width 33.4 cm [13.1 in]
Shipping (Package) Weight 1.9 kg [4.1 lb]
What's in the Box
Included in Package 1 - PoE Splitter
1 - PoE Injector
1 - Universal Power Adapter
4 - Power Cords (NA/JP, UK,EU,AU)
2 - DC Plug Cables
1 - RJ45 Network Cable
1 - User Manual
PoE Yes
WDM Yes

Certifications

Related Products

Industrial 2 Port Gigabit PoE+ Power over Ethernet Injector 48V / 30W - Wall-Mountable
POEINJ2GI
Industrial 2 Port Gigabit PoE+ Power over Ethernet Injector 48V / 30W - Wall-Mountable

Supply power and data connectivity to two Gigabit PoE devices over standard Ethernet cabling

177,99 € exc VAT
213,59 € inc VAT
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
IES61002POE
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable

Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input

518,99 € exc VAT
622,79 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

426,99 € exc VAT
512,39 € inc VAT
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports
IES51000POE
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports

Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output

326,99 € exc VAT
392,39 € inc VAT

Accessories